omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

测试插头,用于压力和温度,自密封插入

OPNE

Test Plugs for Pressure and Temperature, Self-Sealing Insert | OPNE

¥109.34 OPNE14

  • 1/8 " Diameter Probe
  • Up to 1000 psig Between -20 and 140°F (-29 and 60°C)
  • Up to 275°F (136°C)
  • Two Self-Closing Valves
  • Heavy Duty Design
配件 - 查看相关产品

产品描述

Self-Sealing Plugs will allow you to take pressure and temperature readings quickly and eliminate the need for leaving costly gauges or temperature indicators on the line. The plug is permanently installed in the line at recommended test points. The cap protects the valve and provides an additional positive seal. After the cap has been removed, either a test thermometer or a gauge adaptor with the proper pressure gauge attached can be inserted through the two self-closing valves in the plug. Readings are taken, adjustments or tests can be made, and when the probes are withdrawn, the two valves close. The protective cap is then reinstalled.

Neoprene is resistant to deterioration from waxes, oils, greases, fats, petroleum products, and most refrigerants. Can be operated at a maximum temperature of 200°F (94°C) at 500 psig.

Nordel gives excellent service in hot or cold water and in some applications of low pressure steam. Nordel is resistant to detergents, phosphates, esters, ketones, alcohols, and glycols. It is not suitable for petroleum products. Can be operated at a maximum temperature of 275°F (136°C) at 500 psig.

For complete product specifications see the detailed data sheet in the related section below.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
OPNE14
¥109.34
货期: 5 周
 
1/4" NPT Neoprene test plug
Quick Ship
  
OPNO14
¥115.42
货期: 2 周
 
1/4" NPT Nordel test plug
Quick Ship
  
OPNE12
¥121.77
货期: 4 周
 
1/2" NPT Neoprene test plug
Quick Ship
  
OPNO12
¥105.64
货期: 6 周
 
1/2" NPT Nordel test plug
Quick Ship
Click to expand/minimize a list of what others bought with theGASS18
GASS18
¥224.97
货期: 4 周
 
1/4" NPT female adaptor
所有金额以RMB显示
订购示例: (1) OPNE14 1/4 NPT test plug, ¥109.34
400-820-0559