omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

班卓琴风格热敏电阻传感器

ON-408-PP

Banjo Style Thermistor Sensor | ON-408-PP

Banjo Style Thermistor Sensor

查看下面所有型号

  • 300 Series Stainless Steel, Hermetically Sealed Unit
  • Extremely Sensitive Sensor with Thin Cross-Section Tip Combined and Ultra-Small Diameter Extension Sheath
  • Measures Water Baths, Air and Surface Temperatures
  • Resistance is 2252 Ohms at 25°C with an Accuracy ±0.1°C Between 0 to 70°C
  • Maximum Temperature: 100°C
  • Sensor Includes 10 feet (3 meters) of PVC Insulated Cable with Phone Plug Connector
热敏电阻元件, 探头和装配 - 查看相关产品

产品描述

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theON-408-PP
ON-408-PP
咨询  
货期: 
 
 
Banjo Style Thermistor Sensor, 2252 Ohms at 25°C, ±0.1°C Accuracy Between 0 to 70°C with 10 foot (3 meter) Long PVC Cable with Phone Plug Connector
所有金额以RMB显示
400-820-0559