omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

冲洗步进电机,用于潮湿和多尘环境

OMHW Series

Washdown Stepper Motors | OMHW Series

Washdown Stepper Motors

查看下面所有型号

1年保修
  • Bipolar IP65-Rated Step Motors
  • NEMA 23, 24 and 34 Frame Sizes Available
  • Integral 3 m (10') Shielded Cable with Cable Gland
  • Sealed Laminations
  • Front Shaft Seal
  • 200 full steps per revolution (1.8° per step)
驱动器和发动机 - 查看相关产品

产品描述

Is pleased to announce the addition of NEMA size 23, 24 and 34 stepper motors with IP65 ratings for operation in severe environmental conditions. The OMHW series are dust proof and resistant to low pressure water jets, and are ideal for applications in wet factory environments such as the food and beverage industry or outdoor use. Key features include a nickel plated brass cable gland, sealed laminations, and front shaft contact seal. All models have an internal corrosion-resistant film coating as standard. IP65 specifies a product that is dust tight (no ingress of dust; complete protection against contact) and protected against water jets (water projected by a nozzle from any direction shall have no harmful effects).

Important Note About Motor Current vs Drive Current:
When setting the drive current, you should multiply the stepper motor's nameplate current by 1.2. This provides the correct conversion from the motor's full-step nameplate rating to the drive's current setting. If the motor nameplate current is specified as 5 Amps, set the drive current to 6 Amps (5 x 1.2) to achieve full performance.

The OMHW stepper motors are 8-lead motors, offering the flexibility of either series or parallel connection. The motors should be series connected for best torque at low speeds, and parallel connected for best torque at higher speeds.

Motor Wiring --- Parallel Connection (8-lead motors):
Drive A+ = Orange + Black/White
Drive A- = Black + Orange/White
Drive B+ = Red + Yellow/White
Drive B- = Yellow + Red/White

Motor Wiring --- Series Connection (8-lead motors):
Drive A+ = Orange
Drive A- = Black
Drive B+ = Red
Drive B- = Yellow
Connect Orange/White to Black/White (not connected to drive)
Connect Red/White to Yellow/White (not connected to drive)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
OMHW23-598
¥2,884.14
货期: 4 周
 
NEMA 23 step motor, 158 oz-in minimum holding torque, 4.24 A/phase (parallel)
Quick Ship
OMHW23-753
¥3,084.43
货期: 2 周
 
NEMA 23 step motor, 153 oz-in minimum holding torque, 1.41 A/phase (parallel)
Quick Ship
OMHW23-601
¥3,347.66
货期: 2 周
 
NEMA 23 step motor, 269 oz-in minimum holding torque, 4.24 A/phase (parallel)
Quick Ship
OMHW23-754
¥3,536.51
货期: 8 周
 
NEMA 23 step motor, 227 oz-in minimum holding torque, 1.41 A/phase (parallel)
Quick Ship
OMHW24-108
¥4,675.28
货期: 2 周
 
NEMA 24 step motor, 354 oz-in minimum holding torque, 4.0 A/phase (parallel)
Quick Ship
OMHW34-696
¥6,191.75
货期: 12 周
 
NEMA 34 step motor, 1062 oz-in minimum holding torque, 4.06 A/phase (parallel)
Quick Ship
OMHW34-506
¥6,254.69
货期: 16 周
 
NEMA 34 step motor, 1260 oz-in minimum holding torque, 5.6 A/phase (parallel)
所有金额以RMB显示
订购示例: (1) OMHW23-598 Washdown stepper motor, 158 oz-in minimum holding torque, 4.24 A/phase (parallel), ¥2,884.14
400-820-0559