omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

可编程直流速度控制装置,带闭环反馈和数字LED显示屏,用于马力达2 HP内的直流电机

OMDC-MD DC Speed Control

Programmable Digital DC Speed Control  | OMDC-MD DC Speed Control

Programmable Digital DC Speed Control

¥8,251.85 OMDC-MD10P

1年保修
  • Adjustable Min/Max Speed
  • Adjustable Accel/Decel
  • NEMA 4X (IP66) Rating
  • Universal Power Supply, 85-265 Vac
  • Programmable Power-On Initial Settings
  • Jog Function Selectable from Many Input Options
  • Non-Volatile Memory Allows All Custom Settings to Be Stored for Future Use
  • Program Display for Any Engineering Unit
  • Speed Feedback Required (Encoder)
驱动器和发动机 - 查看相关产品

产品描述

OMDC-MD10P controllers are used with linear encoders for precise speed control in Omega's manufacturing process for metal sheath thermocouple wire.

Sample Application: Synchronized conveyor controller with jog switch, the slave conveyor 2 will follow changes in speed made to the master conveyor 1. The jog switch allows positioning of conveyor 2 when system is stopped.

The OMDC-MD Series is a compact, programmable DC speed control with digital closed loop feedback and LED display for DC motors rated to 2 horsepower. An on-board microprocessor with non-volatile memory, coupled with sophisticated internal software, makes the OMDC-MD series speed control the ultimate value in accuracy and control. Programmable parameters include maximum and minimum set speed, decimal points, and operating mode (master or follower).

The OMDC-MD series speed control is simple to operate: set the desired RPM, rate, or time in the large 1/2" LED display by depressing the “Up” and “Down” pushbuttons on the front panel. Settings can be one digit at a time or fast sweep. The OMDC-MD series speed control settings are exact and repeatable. It will precisely control speed to ±1/2 RPM of set speed, long term. No calibrations of the control are necessary.

The OMDC-MD speed control is available in both 1/8 DIN and 1/4 DIN industry standard cutout dimensions, providing easy panel installation. These DC motor controllers can be set to RPM, FPM, GRP, process time, or any other engineering unit for easy operation.

SPECIFICATIONS
Temperature:
-10 to 45°C (14 to 113°F)
AC Input Voltage: 85 to 265 Vac
Input Frequency: 50/60 Hz
Overload Capacity: 200% for 1 min
Speed Signal Input: 0-5 to 0-24 Vdc, 50K Pulses/Minute (833 Hz)
On-Board Power Supply: 5 Vdc, 50 mA
Faceplate Dimensions:
    OMDC-MD10P: 115 W x 58 H x 117 mm D (4.539 x 2.289 x 4.625")
    OMDC-MD3P: 115 W x 106 H x 117 mm D (4.54 x 4.18 x 4.625")



NOTE:   Speed feedback is required (encoder). Recommended:   OMDC-PU-40E (see below).
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
120 VAC Input: 0-90 VDC Output       240 VAC Input: 0-180 VDC Output
Quick Ship
OMDC-MD10P
¥8,251.85
货期: 6 周
 
1/8 DIN panel mount, 5A, 0.5 HP at 90 VDC, 1 HP at 180 VDC
Quick Ship
OMDC-MD3P
¥9,642.41
货期: 6 周
 
1/4 DIN panel mount, 10A, 1 HP at 90 VDC, 2 HP at 180 VDC
Quick Ship
OMDC-MD3P-1
¥10,283.33
货期: 6 周
 
1/4 DIN, 10A, 1 HP at 90 VDC, 2 HP at 180 VDC, provision for remote pushbutton
Optional Sensor
Quick Ship
OMDC-PU-20E
¥2,208.89
货期: 2 周
 
Shaft mounted pick-up sensor, 10 pulses per revolution
Quick Ship
OMDC-PU-40E
¥2,088.71
货期: 6 周
 
Shaft mounted pick-up sensor, 20 pulses per revolution
所有金额以RMB显示
注: Comes complete with operator’s manual.
订购示例: (1) OMDC-MD10P Digital closed loop DC speed control for max 1 HP motor with 5 Arm Amps, ¥8,251.85  plus (1) OMDC-PU-40E Shaft mounted pick-up sensor with 20 pulses per revolution, ¥2,088.71, ¥8,251.85 + 2,088.71 = ¥10,340.56
400-820-0559