omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

32-Channel USB/Ethernet Based Thermocouple Input Data Acquisition System

OMB-DAQ-TC-RACK

USB/Ethernet Thermocouple Data Acquisition System | 32-Channel | OMB-DAQ-TC-RACK

查看下面所有型号

1年保修 CE
  • USB and 10/100 Ethernet Interface
  • 32 Differential Thermocouple Inputs
  • Expandable to 64 Thermocouple Inputs with OMB-DAQ-TC-RACK-EXP32 Expansion Module
  • Thermocouple Channel-to-Host Isolation
  • Inputs Connect Easily to Built-In Miniature Thermocouple Jacks
  • 24-Bit Resolution
  • 3 S/s Per Channel Maximum Sample Rate
  • Supports Types J, K, T, E, R, S, B, and N Thermocouples (Software-Selectable Per Channel)
  • Per Channel Out-of-Range Alarm Configuration
  • Cold-Junction Compensation (CJC) Sensor Per Channel
  • Open Thermocouple Detection
  • 8 Digital Inputs and 32 Digital Outputs/Alarms
  • Expandable to 16 Digital Inputs, and 64 Digital Outputs/Alarms with OMB-DAQ-TC-RACK-EXP32 Expansion Module
  • Isolated from Thermocouple Inputs and Host
  • 50-pin Header Connector (Cable Sold Separately)
  • 19" Rack Mountable
  • Requires External Power (Power Adaptor Included with OMB-DAQ-TC-RACK)
  • OMB-DAQ-TC-RACK-EXP32 is Powered by Connected OMB-DAQ-TC-RACK
USB, RS232, RS485和Ethernet数据采集系统 - 查看相关产品

产品描述

The OMB-DAQ-TC-RACK and OMB-DAQ-TC-RACK-EXP32 offer exceptional performance and accuracy for thermocouple measurement applications at a low cost per channel. Offering both Ethernet and USB ports, the OMB-DAQ-TC-RACK provides 32 channels of 24-bit resolution for medium channel installations. The OMB-DAQ-TC-RACK-EXP32 adds 32 high-precision channels to support larger installations. Accuracy is designed into the product with sigma-delta 24-bit ADCs, differential inputs, thermocouple-to-host isolation and cold-junction compensation (CJC) for each channel to reduce the effects of thermal gradients. With digital alarming notifications when a temperature exceeds programmed limits, the OMB-DAQ-TC-RACK and OMB-DAQ-TC-RACK-EXP32 offer the perfect solution for temperature monitoring applications including server rooms, refrigerated storage, and long-run test cells.

Specifications
(Typical for 25°C (77°F) unless otherwise specified)
These specifications apply to both the OMB-DAQ-TC-RACK and OMB-DAQ-TC-RACK-EXP32 unless noted otherwise.
Thermocouple Input
A/D Converter Type: Delta-Sigma
A/D Resolution: 24-bit
Number of Channels: 32 (64 when OMB-DAQ-TC-RACK is connected to OMB-DAQ-TC-RACK-EXP32)
Filtering Options: 50 Hz or 60 Hz noise filtering, software-selectable
Isolation Between Any Thermocouple Input Channel and Chassis Ground: 500 Vdc absolute max
Channel Configuration: Software-selectable to match thermocouple sensor type
Differential Input Voltage Range: ±78.125 mV
Absolute Maximum Input Voltage (Between any Two TCx Inputs): ±25V (power on), ±25V (power off)
Differential Input Impedance:
    50 Hz Filtering, Power On: 26 MΩ
    60 Hz Filtering, Power On: 20 MΩ
Input Current:
    Open Thermocouple Detect Disabled: 2 nA
    Open Thermocouple Detect Enabled: 75 nA
Common Mode Rejection:
    50 Hz Filtering at DC and fIN=50 Hz: 110 dB
    60 Hz Filtering at DC and fIN=60 Hz: 110 dB
Noise Rejection:
    50 Hz Filtering at fIN=50 Hz: 80 dB typ
    60 Hz Filtering at fIN=60 Hz: 80 dB typ
Input Bandwidth:
    50 Hz Filtering: 22 Hz
    60 Hz Filtering: 26 Hz
Crosstalk Between Any Two Thermocouple Inputs: -90 dB
Sample Rate: 3 Hz max (per channel); the enabled thermocouple inputs are continuously converted at the maximum A/D converter rate
Common Mode Voltage Range:
    TCx Channel to TCx Channel: ±1.40V
    TCx Channel Relative to Chassis Ground, fIN = 60 Hz: ±3.5 Vac p-p
    TCx Channel Relative to Chassis Ground: ±48 Vdc
When thermocouple sensors are connected to different common mode voltages, the channels with floating thermocouples sensors are biased to approximately the average value of the applied common mode voltages. Each of the applied common mode voltages must then be less than or equal to the average common mode voltage ±1.40 V or [CMVapplied = (CMVaverage ±1.4 V)].
Input Noise (50 or 60 Hz Filtering): 510 nV rms
Gain Error (50 or 60 Hz Filtering): 0.004% FSR
Offset Error (50 or 60 Hz Filtering): 3 µV
Measurement Sensitivity (Smallest Change in Temperature That Can Be Detected):
    Thermocouple Type J, K, T, E, N: 0.05°C
    Thermocouple Type R, S: 0.10°C
    Thermocouple Type B: 0.15°C
Warm-Up Time: 20 minutes min
Open Thermocouple Detect Response Time: 1 s
CJC Sensor Accuracy (0 to 45°C): ±0.20°C typ, ±0.40°C max
Channel Configuration
Thermocouple (J, K, T, E, R, S, B, N): 32 differential channels Channel configuration is stored on EEPROM external to the isolated microcontroller by the firmware whenever any item is modified. Modification is performed by commands issued from an external application, and the configuration is made nonvolatile through the use of the EEPROM.

Digital Input
Number of Inputs: 8 channels (16 when OMB-DAQ-TC-RACK connected to OMB-DAQ-TC-RACK-EXP32)
Configuration: Fixed input
Input Voltage Range: 0 to 15V
Input Type: CMOS (Schmitt trigger)
Input Characteristics: 100 kΩ pull-up resistor, 28.7 kΩ series resistor
Maximum Input Voltage Range: 0 to 20V max (power on/off, relative to IGND pins)
Pull-Up Configuration: All pins pulled up to 5V via individual 100 kΩ resistors using slide switch SW5; SW5 default position are on (pulled up)
Transfer Rate (Software Paced): 500 port reads per second typ
Input High Voltage: 1.3V min, 2.2V max
Input Low Voltage: 1.5V max, 0.6V min
Schmitt Trigger Hysteresis: 0.4V min, 1.2V max

Digital Output
Number of Outputs: 32 channels, shared with alarms (64 when OMB-DAQ-TC-RACK connected to OMB-DAQ-TC-RACK-EXP32)
Configuration: Open drain output
Output Characteristics: 100 kΩ pull-up, open drain (DMOS transistor)
Pull-Up Configuration: All pins pulled up to 5V through individual 100 kΩ resistors using slide switches SW1-SW4; the default positions for SW1-SW4 are on (pulled up)
Transfer Rate (Software Paced): Digital output–500 port writes per second typ
Output Voltage Range:
    0 to 5V: Internal 100 kΩ pull-up resistors connected to 5V by default
    0 to 15V: Max (using external pull-up resistor)
Ground: Pins labeled IGND are isolated from AGND and chassis ground
Off State Leakage Current: 0.1 µA
Sink Current Capability: 100 mA max (continuous) per output pin
DMOS Transistor On-Resistance (Drain to Source): 4 O

Environmental
Operating Temperature Range: 0 to 45°C (32 to 113°F)
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Humidity: 0 to 90% RH non-condensing
Mechanical
Dimensions: 482.6 L x 128.6 W x 43.18 mm H (19 x 6.15 x 1.74")
Weight: OMB-DAQ-TC-RACK: 3.8 lb (1.73 kg); OMB-DAQ-TC-RACK-EXP32: 3.2 lb (1.45 kg)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
OMB-DAQ-TC-RACK
咨询  
货期: 
 
 
32-channel USB/ethernet based thermocouple input data acquisition system
Quick Ship
  
OMB-DAQ-TC-RACK-EXP32
咨询  
货期: 
 
 
32-channel expansion module for OMB-DAQ-TC-RACK
Quick Ship
  
C40FF-2
咨询  
货期: 
 
 
Expansion connector 40-pin cable, 0.6 m (2')
Quick Ship
Click to expand/minimize a list of what others bought with theC50FF-2
C50FF-2
咨询  
货期: 
 
 
Digital I/O 50-pin cable, 0.6 m (2')
Quick Ship
Click to expand/minimize a list of what others bought with theC50FF-10
C50FF-10
咨询  
货期: 
 
 
Digital I/O 50-pin cable, 3 m (10')
Quick Ship
  
CIO-MINI50
¥1,190.79
货期: 2 周
 
50-pin universal screw terminal board for digital I/O
Quick Ship
  
OMB-DAQ-TC-RACK-PS
咨询  
货期: 
 
 
Replacement 100/240 Vac 50/60 Hz universal power supply for OMB-DAQ-TC-RACK
所有金额以RMB显示
注: Comes complete with 1 m (3.2') CAT-6 Ethernet cable, 1.8 m (6') USB cable, TracerDAQ software and operator’s manual on CD.
订购示例:  (1) OMB-DAQ-TC-RACK 32-channel USB/ethernet based thermocouple input data acquisition system, ¥23,055.95  plus (1) OMB-DAQ-TC-RACK-EXP32 32-channel expansion module for OMB-DAQ-TC-RACK, ¥16,210.00, ¥23,055.95 + 16,210.00 = ¥39,265.95

产品手册:

下载 32-Channel USB/Ethernet Thermocouple Data Acquisition Sys
下载 Expansion Module for OMB-DAQ-TC-RACK
400-820-0559