omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Portable Data Logger with USB Interface - Discontinued

OM-MICROLITE-8 and OM-MICROLITE-16

 | OM-MICROLITE-8 and OM-MICROLITE-16

查看下面所有型号

1年保修 CE
  • High Functionality, Low-Cost, Enabling Use As One-Trip Logger
  • High Resolution 16-Bit (0.1°C)
  • Range -40 to 80ºC, (-40 to 176ºF)
  • High Accuracy 0.3°C
  • 16,000 Sample Memory
  • Long Life Battery Using NanoWatt Technology
  • USB 2.0 Interface Enabling Fast Track Communication
  • LCD Display With Decimal Point Reading
  • Magnet Key to Activate Logging
  • Min/Max and Alarm Level Readings
  • Built-In Real-Time Clock and Calendar
  • Complimentary Analysis Software

产品描述

The OM-MICROLITE Series has been discontinued. Please see the OM-EL-USB-1-LCD as a possible alternative or contact our Data Acquisition Engineering Department.

Aesthetic and innovative, the OM-MICROLITE is a small data logger for monitoring and recording temperature. The OM-MICROLITE is the ultimate plug and record data logger. Despite the compact design, the OM-MICROLITE data is clearly displayed on the logger’s numeric screen. In addition,
the OM-MICROLITE stored data can be downloaded automatically to the MICROLABLITE software.

The OM-MICROLITE has been dustproof and waterproof tested to meet highest market standards (IP 68). To further ensure easy global usage, the battery is easily replaceable since it is a standard model used worldwide. The OM-MICROLITE works with the MICROLAB-LITE software, which can be downloaded for free directly from omega.com. The product is designed for ultimate application accessibility, whether mobile or static. Typical applications for this product include transportation as well as ware-housing of food, drugs and hi-tech equipment.

Software
The MICROLAB-LITE software has features that have been designed specifically in response to requests from the field enabling a broader and more complex range of application environments. Features include analysis functionality such as Statistics maximum, minimum and average, enabling a quick glance summary of the environment and historical analysis.

This is typically useful for applications requiring a constant bird’s eye picture of the conditions their materials are kept in. The OM-MICROLAB software package (sold separately), achieves compliance with FDA Title 21 CFR Part 11 with: Microlab and DatPass. The DatPass software is the adminstration software, which includes features that define the users that can log into the MicroLab software, their passwords and the digital signatures the users are permitted to sign data within electronics records (files).

The MicroLab software is used to access the electronics records, display the logger data, analyze the data and allow the user to add the appropriate digital signatures to the electronic records, in addition to other features. An additional security feature is the USB port dongle, without which the MicroLab and DatPass software packages will not operate.

Specifications
INTERNAL SENSOR
Temperature:
-40 to 80ºC (-40 to 176ºF)
Standards Compliance: Dust and Waterproof NEMA 6 (IP68);
Thermal conductor enabling fast response time
OUTPUTS
USB 2.0 communication
SAMPLING
Resolution: A/D resolution: 16-bit, 0.1°C
Capacity: Memory capacity: 8KB, 16KB
Sampling Rate: 1 per second to 1 per 2 hours
Accuracy: 0.3°C
Power: 3 V lithium battery (field replaceable)
Battery Life: 2 years at 1 sample per minute
Dimensions: 11 H x 3.9 W x 2.6 cm D (4.3 x 1.5 x 1.0")
Weight: 45.5 g (1.6 g)
Display: LCD with decimal point; Visual Alert - Alarm icon
when crossing predefined thresholds, low battery indication
Operation: Data scroll on the LCD, reed switch to start measuring
Software: Windows 98/2000/ME/XP/NT 4.0 or higher and VISTA
(Also available OM-MICROLAB 21 CFR Part 11 Standards Compliance Software)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
OM-MICROLITE-8
咨询  
货期: 
 
 
Portable data logger with USB interface, 8000 samples
Quick Ship
OM-MICROLITE-16
咨询  
货期: 
 
 
Portable data logger with USB interface, 16,000 samples
Accessories
Quick Ship
OM-MICROLITE-MAGNET
咨询  
货期: 
 
 
Starting magnet
Quick Ship
OM-MICROLITE-BATTERY
¥96.41
货期: 9 周
 
Replacement 3 V lithium battery
Quick Ship
OM-MICROLAB
咨询  
货期: 
 
 
21 CFR Part 11 Standards compliance software (includes DatPass administration application and USB port dongle)
所有金额以RMB显示
注: Comes with quick start guide. The MICROLAB-LITE software and user manual can be downloaded for free directly from the omega.com ftp site or product page.

产品手册:

下载 DatPass Admin Software
下载 Datalogger Software
400-820-0559