omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Transient Pressure Data Logger, Part of the Nomad® Family

OM-CP-PRTRANS Series

Transient Pressure Data Loggerm Part of the Nomad® Family | OM-CP-PRTRANS Series

Transient Pressure Data Loggerm Part of the Nomad® Family

查看下面所有型号

5年保修
  • 100 Hz Operation
  • Software Selectable Trigger
  • Rugged
  • Submersible
  • Programmable Start Time
  • 32 Sample Pre-Trigger Buffer
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
压力传感器 - 查看相关产品

产品描述

It is an all too common paradox: you need to capture transient events at a high sample rate, but the events of interest are erratically spread over a long period. The OM-CP-PRTRANS pressure recorder can solve your problems. It samples up to 100 Hz (10 ms) but it will only trigger on pressure limits that you set beforehand. You can start the trigger on high or low thresholds and end the trigger after either a chosen number of samples, or when the signal crosses over your stop threshold. The device can record up to 255 events and take as many as 262,143 pressure samples. It also shows up to 32 samples of "pre-trigger" data so that you can learn what caused the trigger in the first place.

The OM-CP-PRTRANS is a battery operated unit with a standard 1/4 NPT for easy coupling to your pressure systems. It is also completely submersible and the stainless steel sensor can measure the pressure of most common fluids and gases. The non-volatile memory will retain valuable data even if the user-replaceable battery becomes discharged. The OM-CP-PRTRANS is your solution to the transient pressure problem.

SPECIFICATIONS
Pressure Sensor:
Semiconductor strain gauge
Calibrated Accuracy: 2% FSR, 0.25% @ 25°C typical
Pressure Response Time: 0.1 ms (10 to 90% FSR)
Repeatability: ±0.5% FSR; ±0.2% typical
Adaptor: 1/4" male NPT or fully submersible
Trigger Modes: Software programmable window size of bi-level start/stop triggers
Start Time: Software programmable immediate start time or delay start up to 7 days in advance
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: Up to 262,143 samples
Number of Events: Up to 255 triggered events
Pre-Trigger Size: Up to 32 samples
Recording Interval: 1 reading every 10 ms to 1 every second
Calibration: Digital calibration is available through software
Calibration Date: Automatically recorded within device
Power: 3.6 V lithium battery (included)
Battery Life: 3 days continuous @ 10 ms sample rate
Shelf Life: Up to 1 year when not in use
Data Format: Date and time stamped, psia, psag, inches, feet, mmHg, bar, torr, kPa
Computer Interface: PC serial or USB (interface cable required) 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F) 0 to 100% RH non-condensing
Dimensions: 163 mm x 32 mm L (6.4 x 1.25")
Weight: 340 g (12 oz)
Material: Stainless steel
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Transient Pressure Data Loggers with 1/4 NPT Fitting, Absolute Ranges
Transient Pressure Data Loggers with 1/4 NPT Fitting, Gage Ranges
Fully Submersible Transient Pressure Data Loggers, Absolute Ranges
Fully Submersible Transient Pressure Data Loggers, Gage Ranges
Accessories
Quick Ship
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
¥1,455.12
货期: 库存
 
Windows software and 1.8 m (6') USB interface cable
Quick Ship
  
OM-CP-SVP-SYSTEM
¥17,707.05
货期: 3 周
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
所有金额以RMB显示
注: Operator's manual and USB interface cable are included with the OM-CP-IFC200 Windows software (software sold separately). Fully submersible data loggers are only available in 0-30 psia, 0-30 psig, 0-100 psia and 0-100 psig ranges

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.

软件:

下载 OM-CP Data Logging Software
下载 OM-CP software
400-820-0559