omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

8通道电流数据记录器

OM-CP-OCTPROCESS

8 Channel Current Data Logger | OM-CP-OCTPROCESS

8 Channel Current Data Logger

查看下面所有型号

5年保修 CE
  • 16-Bit Resolution
  • Programmable Engineering Units, Scale Factor, and Offset Value
  • Memory Wraparound
  • Miniature Size
  • User Calibration Through Software
  • Real-Time Operation
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

产品描述

This product is no longer available. Please see OM-CP-XPROCESS-SERIES for a newer product with improved features!

Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.

The OM-CP-OCTPROCESS is a low-cost, high-resolution, standalone data logger for automatically recording current between -20 and 120 mA. Battery powered and AC powered models are both available. It uses a 16-bit ADC to achieve a resolution of 0.01mA. In addition, the OM-CP-OCTPROCESS lets the user store user defined units in the device, as well as scale factors and offset values. This allows easy linearization and scalling allows any process meter that provides an analog output to process units. This allows easy automatic linearization and scaling of any process meter that provides an analog output to process units. This portable, easy-to-use device will measure and record up to 16,383 current measurements per channel.

The OM-CP-OCTPROCESS represents a major leap in both size and performance. Its small size allows it to fit almost anywhere. Its real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security, even if the battery becomes discharged.

Data retrieval is simple. Plug the logger into an available COM port and our easy-to-use software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format. It can also be exported to a text or Microsoft Excel file.

SPECIFICATIONS
Input Channels:
8 non-isolated inputs
Memory: 16,383 readings/channel
Input connection: Screw terminal
Input Impedance: 10 Ω
ADC Resolution: 16 bits
Current Calibration: Digital calibration is available through software
Calibration Date: Automatically recorderd within device to alert user when calibration is required
Recording Interval: 1 second to 12 hours selectable with software
Start Time: Start time and date are programmable through software
Real-Time Recording: Device can be used with PC to monitor and record data in real time
Memory Wraparound: Selectable in software
Power: 9 V lithium battery (included); 120 Vac power optional
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month at 20°C
Data Format: Date and time stamped in µA, mA, A and other engineering units
programmable through software
Weight: 480 g (17 oz)
Computer Interface: PC serial, RS-232C COM or USB (interface cable required)
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: 40 to 80°C (-40 to 176°F) 0 to 95% RH non-condensing
Dimensions: 38 H x 111 W x 89 mm D (1.5 x 4.4 x 3.5")
Material: Black anodized aluminum
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Battery Powered Models
AC Powered Models
Software and Acccesories
Quick Ship
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
¥1,455.12
货期: 库存
 
Windows software and 1.8 m (6') USB interface cable
Quick Ship
  
OM-CP-CONNECTOR-3
¥86.87
货期: 2 周
 
Replacement 3 position terminal block connector
所有金额以RMB显示
注: Operator's manual and RS-232 cable are included with the OM-CP-IFC200 Windows software (software is required to operate the data logger and is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 

产品手册:

下载 OM-CP Series - Data Logger and Software User Guide
下载 Quick Start - 4/8 Channel DC Current Datalogger
400-820-0559