omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

坚固耐用型玻璃纤维防风雨外壳 - NEMA 4X型(IP66)

OM-AMHD-R Series Solar Battery Box

Heavy-Duty Solar Battery Box NEMA 4X (IP66) Weatherproof Fiberglass Enclosure | OM-AMHD-R Series Solar Battery Box

¥3,238.94 OM-AMHD1860RLF

1年保修 CE
  • Protect Controls and Components Indoors or Outdoors
  • Suited for Higher Temperatures Environments
  • Suited for Corrosive and Marine Environments
  • Factory Installed Mounting Flanges
  • UL 94 Flammability Rating
  • UV Stabilized for Outdoor Use
  • 300 Series SS Hardware and Continuous Hinge
  • Optional Sub-Panels and Pole Mounting Kit Available
NEMA标准外壳 - 查看相关产品

产品描述

The OM-AMHD-R Series enclosure is ideally designed to insulate and house off grid heavy duty solar batteries for various telemetry applications in outdoor locations and are especially well suited for corrosive or marine environments. This enclosure comes with a raised cover and two snap latches, that can be pad locked, and has 5 mm (0.200") thick walls for extra strength. Popular options are the pole mount kits and the aluminum or steel sub-panels that mount in the rear of the enclosure.

Industry Standards
UL Types: 1, 2, 3, 4, 4X, 12 and 13
CSA Types: 1, 2, 3, 3R, 4 4X, 12 and 13
NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
IEC 60529 Type: IP66

Specifications
Temperature Rating: -31 to 266° F (-35 to 130° C)
Color: Gray–RAL 7035
Weight: 25 lbs (11.3 kg)
Box and Cover: Compression molded fiberglass reinforced polyester
Gasket: Closed cell neoprene
External Hardware: 300 series stainless steel
Internal Hardware: Brass inserts and plated screws
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
OM-AMHD1860RLF
¥3,238.94
货期: 2 周
 
Solar battery box, 18 H x 16 W x 10" D (457 H x 406 W x 254 mm)
Quick Ship
OM-P186
¥463.29
货期: 2 周
 
Steel sub-panel, painted white, 16.88 H x 14.88" W (429 x 378 mm)
Quick Ship
OM-PA186
¥623.19
货期: 2 周
 
Aluminum sub-panel, 16.88 H x 14.88" W (429 x 378 mm)
Quick Ship
OM-AMPOLEMNT16
咨询  
货期: 
 
 
Pole mount kit for 16" wide enclosure
所有金额以RMB显示
注: Comes complete with screws to mount optional sub-panel.
订购示例: (1) OM-AMHD1860RLF Solar battery box, ¥3,238.94  plus (1) OM-AMPOLEMNT16 Pole mounting kit, ¥1,344.79  plus (1) OM-PA186 Aluminim sub-panel, ¥623.19, ¥3,238.94 + 1,344.79 + 623.19 = ¥5,206.92
400-820-0559