omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

小型表面热敏电阻传感器

OL-729 Series

Small Surface Thermistor Sensors | OL-729 Series

Small Surface Thermistor Sensors

查看下面所有型号

  • This Thermistor Sensor Includes Two Thermistor Elements That When Used With a Resistor Set Will Provide Linearized Resistance Output Over a Specific Temperature Range
  • Small Diameter Tip Provides Quick Response to Temperature Changes
  • Sensing End Consists of a Stainless Steel Disc with Epoxy Over Thermistor and Cable
  • Thin Profile Ribbon Cable From Tip Reduces Thermal Conduction Allowing for More Accurate Measurement of Small Places
  • Thin Ribbon Cable Transitions to 120" (3 meters) of Twisted PVC Insulated and Jacketed Cable with Phone Plug Connector
热敏电阻元件, 探头和装配 - 查看相关产品

产品描述

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
OL-729
咨询  
货期: 
 
 
Small Diameter Linearized Thermistor Sensor with 120" (3 meters) of PVC Cable and Phone Plug Connector
Optional Resistor Sets
Quick Ship
Click to expand/minimize a list of what others bought with the44301
44301
咨询  
货期: 
 
 
Resistor Set (3200 Ohms and 6250 Ohms)
Quick Ship
  
44302
¥165.45
货期: 2 周
 
Resistor Set (5700 Ohms and 12000 Ohms)
Quick Ship
  
44303
¥165.45
货期: 14 周
 
Resistor Set (18700 Ohms and 35250 Ohms)
Quick Ship
  
44304
¥211.95
货期: 2 周
 
Resistor Set (5700 Ohms and 12400 Ohms)
所有金额以RMB显示
注: The thermistor elements in these sensors have resistances of 6000 Ohms and 30,000 Ohms at 25°C. When combined with the Optional Resistor Sets shown above, they will provide a linearized output over a defined temperature range. For additional information, click this link.


400-820-0559