omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

高温插孔面板,用于标准尺寸陶瓷连接器

NXJP Series

High Temperature Jack Panels for for Standard Size Ceramic Connectors | NXJP Series

查看下面所有型号

  • For Service up to 537°C (1000°F)
  • Ceramic Connectors
  • Steel Panel
  • Compensated Hardware
热电偶插头和面板系统 - 查看相关产品

产品描述

OMEGA high temperature jack panels feature ceramic connectors mounted in a steel plate for service temperatures up to 1000°F (537°C).

Circuits
Per Row
 1 Row
(2 5/8" H)
2 Row
(4 3/8" H)
3 Row
(6 1/8" H)
4 Row
(7 7/8" H)
6
(5 3/4" L)
Model No.NXJP-1-06-(*)NXJP-2-12-(*)NXJP-3-18-(*)NXJP-4-24-(*)
12
(10 1/4" L)
Model No.NXJP-1-12-(*)NXJP-2-24-(*)NXJP-3-36-(*)NXJP-4-48-(*)
18
(14 3/4" L)
Model No.NXJP-1-18-(*)NXJP-2-36-(*)NXJP-3-54-(*)NXJP-4-72-(*)
*Insert thermocouple calibration
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
NXJP1-06-BLANK
咨询  
货期: 
 
 
Blank Panel w/o Connectors
Quick Ship
NXJP1-06-E
咨询  
货期: 
 
 
high temp panel for nox connectors, E type
Quick Ship
NXJP2-12-K
咨询  
货期: 
 
 
high temp panel for nox connectors, K type
Quick Ship
NXJP3-18-N
咨询  
货期: 
 
 
high temp panel for nox connectors, N type
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Number of Rows 选项:
1 for 1 row
2 for 2 rows
3 for 3 rows
4 for 4 rows

(2) Number of Circuits 选项:
06 for 6 circuits
12 for 12 circuits
18 for 18 circuits
24 for 24 circuits
36 for 36 circuits
48 for 48 circuits
54 for 54 circuits
72 for 72 circuits

(3) Thermocouple Calibration 选项:
BLANK for blank panel without connectors
J for J type
K for K type
T for T type
E for E type
N for N type
R/S for R type or S type
U for U type
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559