omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

中质油与重质油应用

NWHMTOR Series

Medium and Heavy Weight Oil Circulation Heater | NWHMTOR Series

Medium and Heavy Weight Oil Circulation Heater

¥56,644.40 NWHMTOR-03-005P-E1/480/3P

  • 2 1 /2 " NPT Steel Screw Plug Design
  • 2 1 /2 " Carbon Steel Pipe Body, 150 Lb Construction
  • 1 - 9 kW
  • 120, 240 and 480V, 1 & 3 Phase
  • General Purpose, Moisture Resistant/ Explosion Resistant or Moisture Resistant Terminal Enclosure
  • Three 0.475" Dia. Steel Sheath Low Watt Density Elements (15 W/In 2 )
  • Integral Thermostat (60 - 250°F)
  • UL, CSA and Other Third Party Approval, Listing or Certification Available

产品描述


APPLICATIONS
Medium and Heavy Weight Oil:
Low watt density elements reduce the risk of damaging highly viscous fluids.

FEATURES

Terminal Enclosure:
E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant or E4 Moisture Resistant Enclosures available.
Elements:

Three steel sheath elements.
Screw Plug:
2 1 /2 " NPT Steel screw plug with 1 /2 " thermowell for thermostat bulb.
Vessel:
Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring:

Convenient field wiring terminals are provided for easy installation.
Controls:

Stock and assembly stock heaters come equipped with integral thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
11201-121 5/89 3/8NWHMTOR-03-001P-E1/12010
12401-121 5/89 3/8NWHMTOR-03-001P-E1/24010
12401-321 5/89 3/8NWHMTOR-03-001P-E1/240/3P10
14801-321 5/89 3/8NWHMTOR-03-001P-E1/480/3P10
32401-134 3/422 1/216 1/2NWHMTOR-03-003P-E1/24022
32401-334 3/422 1/216 1/2NWHMTOR-03-003P-E1/240/3P22
34801-134 3/422 1/216 1/2NWHMTOR-03-003P-E1/48022
34801-334 3/422 1/216 1/2NWHMTOR-03-003P-E1/480/3P22
52401-157 1/245 1/439 1/4NWHMTOR-03-005P-E1/24040
52401-357 1/245 1/439 1/4NWHMTOR-03-005P-E1/240/3P40
54801-157 1/245 1/439 1/4NWHMTOR-03-005P-E1/48040
54801-357 1/245 1/439 1/4NWHMTOR-03-005P-E1/480/3P40
7.52401-168 1/45650NWHMTOR-03-07P5-E1/24048
7.52401-368 1/45650NWHMTOR-03-07P5-E1/240/3P48
7.54801-168 1/45650NWHMTOR-03-07P5-E1/48048
7.54801-368 1/45650NWHMTOR-03-07P5-E1/480/3P48
92401-179 1/46761NWHMTOR-03-009P-E1/24054
92401-379 1/46761NWHMTOR-03-009P-E1/240/3P54
94801-179 1/46761NWHMTOR-03-009P-E1/48054
94801-379 1/46761NWHMTOR-03-009P-E1/480/3P54
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
NWHMTOR-03-003P-E1/240/3P
¥46,067.87
货期: 8 周
 
Heater, 3 kW, 240 V, 3 phase
Quick Ship
NWHMTOR-03-005P-E1/480
咨询  
货期: 
 
 
Heater, 5 kW, 480 V, 1 phase
Quick Ship
NWHMTOR-03-009P-E1/240/3P
¥68,591.04
货期: 8 周
 
Heater, 9 kW, 240 V, 3 phase
Quick Ship
NWHMTOR-03-005P-E1/480/3P
¥56,644.40
货期: 9 周
 
Heater, 5KW, 480V, 3phase

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
400-820-0559