omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

自然对流加热器

NCH-37000 Series

Natural Convection Heater | NCH-37000 Series

Natural Convection Heater

¥553.18 NCH-37017801

1年保修 CE
  • Rugged Aluminium Extrusion Profile
  • High Power Density Compact Design
  • Self-Regulating Technology
  • Safety by Temperature Limitations
  • Fixing Clip can be Mounted Either at the Wide Side or at the Narrow Side
外壳加热器,风扇和配件 - 查看相关产品

产品描述

These convection heaters and contact heating elements are based on PTC (Positive Temperature Coefficients) technology. A wide range of types with different designs and performances for various applications are available. This product line is distinguished by design characteristics: limited temperature of external profile through thermal decoupling. Optimized convectional heat transfer through chimney effect. Self-regulation through PTC technology. Approved safety on the basis of given temperature limitation. High reliability. No switching components.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
NCH-37017701
¥472.94
货期: 2 周
 
30W, 110 to 240 Vac/Vdc, 500 mm (19.7") lead
Quick Ship
NCH-37017801
¥553.18
货期: 6 周
 
50W, 110 to 240 Vac/Vdc, 500 mm (19.7") lead
Quick Ship
NCH-37018001
¥719.73
货期: 6 周
 
60W, 110 to 240 Vac/Vdc, 500 mm (19.7") lead
Quick Ship
NCH-37018201
¥684.04
货期: 6 周
 
75W, 110 to 240 Vac/Vdc, 500 mm (19.7") lead
Quick Ship
NCH-37018401
¥856.53
货期: 2 周
 
100W, 110 to 240 Vac/Vdc, 500 mm (19.7") lead
所有金额以RMB显示
注: Comes complete with operator’s manual.
订购示例: (1) NCH-37017701 110 to 240 Vac/Vdc natural convection heater., ¥472.94
400-820-0559