omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Screw Plug Immersion Heaters for Process Water Applications Stainless Steel Elements

MTS Series

Screw Plug Immersion Heaters for Process Water  | MTS Series

Screw Plug Immersion Heaters for Process Water

¥5,882.70 MTS-1000/120

  • 1" NPT Stainless Steel Passivated Screw Plug
  • Stainless Steel Passivated Elements
  • High Watt Density (64 to 86 W/in2)
  • 0.75 to 3 kW
  • Without Thermostat
  • 120 and 240 Volt, Single Phase
  • General Purpose or Moisture-Resistant/ Explosion-Resistant Terminal Enclosure
浸没式加热器 - 查看相关产品

产品描述

The OMEGALUX™ MTS Series process water immersion heater is available for process water applications.

SPECIFICATIONS
Wattage: 0.75 to 3 kW
Power: 120 and 240 V, 1 phase
Watt Density: 64 to 86 W/in2
Screw Plug: 1 NPT stainless steel passivated screw plug
Enclosures: E1 general purpose, NEMA 1 (IP00) rated, or type E2 moisture-resistant/ explosion-resistant enclosure.2



kW Volts W/in2 No. Htg.
Elem.
E1 General Purpose Enclosure1 E2 Moisture Resis/Explosion Resis.2
Dim. B
cm (in)
Model No. Wt.kg (lb) Model No. Wt.kg (lb)
0.7512064116 (6 5/16 )MTS-750/*0.9 (2)MTS-750E2/*2.3 (5)
0.7524064116 (6 5/16 )MTS-750/*0.9 (2)MTS-750E2/*2.3 (5)
112085116 (6 5/16 )MTS-1000/*0.9 (2)MTS-1000E2/*2.3 (5)
124085116 (6 5/16)MTS-1000/*0.9 (2)MTS-1000E2/*2.3 (5)
1.2512083120 (8 1/16)MTS-1250/*0.9 (2)MTS-1250E2/*2.3 (5)
1.2524083120 (8 1/16)MTS-1250/*0.9 (2)MTS-1250E2/*2.3 (5)
1.512086123.5 (9 1/4)MTS-1500/*0.9 (2)MTS-1500E2/*2.3 (5)
1.524086123.5 (9 1/4)MTS-1500/*0.9 (2)MTS-1500E2/*2.3 (5)
212083131 (12 1/4)MTS-2000/*0.9 (2)MTS-2000E2/*2.3 (5)
224083131 (12 1/4)MTS-2000/*0.9 (2)MTS-2000E2/*2.3 (5)
2.512079141 (16 1/4)MTS-2500/*0.9 (2)MTS-2500E2/*2.3 (5)
2.524079141 (16 1/4)MTS-2500/*0.9 (2)MTS-2500E2/*2.3 (5)
312078150 (19 7/8)MTS-3000/*1.4 (3)MTS-3000E2/*2.7 (6)
324078150 (19 7/8 )MTS-3000/*1.4 (3)MTS-3000E2/*2.7 (6)
* Designate voltage, i.e., “120” for 120 Vac or “240” for 240 Vac.
1 Heaters with general purpose enclosures are UL listed and CSA certified.
2 Heaters with moisture-resistant/explosion-resistant enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.

订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
MTS-750/120
¥5,738.48
货期: 7 周
 
General Purpose Immersion Heater, 0.75 kW, 120 Vac
Quick Ship
MTS-2000/120
¥6,203.90
货期: 7 周
 
General Purpose Immersion Heater, 2 kW, 120 Vac

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
订购示例: (1) MTS-750/240 0.75 kW heater powered by 240 Vac, ¥5,668.57

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Watts 选项:
750 for 0.75 kW
1000 for 1 kW
1250 for 1.25 kW
1500 for 1.5 kW
2000 for 2 kW
2500 for 2.5 kW
3000 for 3 kW

(2) Enclosure 选项:
无(选项为空白) for General Purpose Enclosure
E2 for Moisture Resistant/Explosion Resistant

(3) Volts 选项:
120 for 120 Vac
240 for 240 Vac
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559