omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

插孔面板,用于小型3脚,3极TC或RTD连接器

MTP Jack Panel Series

Jack Panels for  Mini 3-Prong Connectors | MTP Jack Panel Series

Jack Panels for Mini 3-Prong Connectors

¥972.83 MTP1-06-E

  • Compact Design for MTP Series Connectors
  • Perfect for Shielded Thermocouples, RTD’s and 700 Series Thermistors
  • 3/32" Panel Thickness
  • Available in J, K, T, E, and U Calibrations
  • Number Labels are included in Packet
热电偶插头和面板系统 - 查看相关产品

产品描述

Other panels available upon request. Send an email to custom@omega.com for pricing & availability. Custom panels are $1000 minimum order for custom SKU part number.

Circuits
Per Row
 1 Row
(1 3/4" H)
2 Row
(3 1/4" H)
3 Row
(4 3/4" H)
4 Row
(6 1/4" H)
6
(438" L)
Model No.MTP-1-06-(*)MTP-2-12-(*)MTP-3-18-(*)MTP-4-24-(*)
12**
(8 1/8" L)
Model No.MTP-1-12-(*)MTP-2-24-(*)MTP-3-36-(*)MTP-4-48-(*)
18**
(11 7/8" L)
Model No.MTP-1-18-(*)MTP-2-36-(*)MTP-3-54-(*)MTP-4-72-(*)
*Insert thermocouple calibration code: J, K, T, E or U.
** 6 mounting holes per panel.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
Click to expand/minimize a list of what others bought with theMTP1-06-K
MTP1-06-K
¥972.83
货期: 8 周
 
Jack Panel for 3 Prong Connectors, one Row, 6 Circuits, K Calibration
Quick Ship
Click to expand/minimize a list of what others bought with theMTP1-06-U
MTP1-06-U
¥972.83
货期: 8 周
 
Jack Panel for 3 Prong Connectors, one Row, 6 Circuits, U Calibration
Quick Ship
  
MTP2-12-U
¥1,632.96
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 2 Rows, 12 Circuits, U Calibration
Quick Ship
  
MTP2-36-U
¥4,315.18
货期: 库存
 
Jack Panel for 3 Prong Connectors, 2 Rows, 36 Circuits, U Calibration
Quick Ship
  
MTP4-48-K
¥10,999.88
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 4 Rows, 48 Circuits, K Calibration
Quick Ship
  
MTP1-18-U
¥1,203.96
货期: 8 周
 
Jack Panel for 3 Prong Connectors, one Row, 18 Circuits, U Calibration
Quick Ship
  
MTP2-12-K
¥1,632.96
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 2 Rows, 12 Circuits, K Calibration
Quick Ship
  
MTP4-48-U
¥10,999.88
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 4 Rows, 48 Circuits, U Calibration
Quick Ship
  
MTP1-06-E
¥972.83
货期: 8 周
 
Jack Panel for 3 Prong Connectors, one Row, 6 Circuits, E Calibration
Quick Ship
Click to expand/minimize a list of what others bought with theMTP1-12-U
MTP1-12-U
¥924.19
货期: 8 周
 
Jack Panel for 3 Prong Connectors, one Row, 12 Circuits, U Calibration
Quick Ship
  
MTP2-24-U
¥2,815.81
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 2 Rows, 24 Circuits, U Calibration
Quick Ship
  
MTP3-18-K
¥3,342.35
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 3 Rows, 18 Circuits, K Calibration
Quick Ship
  
MTP4-72-U
¥27,162.67
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 4 Rows, 72 Circuits, U Calibration
Quick Ship
  
MTP2-12-E
¥1,632.96
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 2 Rows, 12 Circuits, E Calibration
Quick Ship
  
MTP4-24-U
¥5,704.93
货期: 8 周
 
Jack Panel for 3 Prong Connectors, 4 Rows, 24 Circuits, U Calibration
所有金额以RMB显示
注: Consult Custom Engineering Department for information on custom color-coded anodized panels. Non-standard panels: $1,000 minimum order. Contact custom@omega.com for pricing and availability.

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Number of Rows 选项:
1 for 1 row
2 for 2 rows
3 for 3 rows
4 for 4 rows

(2) Number of Circuits 选项:
06 for 6 circuits
12 for 12 circuits
18 for 18 circuits
24 for 24 circuits
36 for 36 circuits
48 for 48 circuits
54 for 54 circuits
72 for 72 circuits

(3) Thermocouple Calibration 选项:
J for J type
K for K type
T for T type
E for E type
U for U type
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559