omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Pipe Insert Heaters

MTO-LT Series

Pipe Insert Heaters | MTO-LT Series

Pipe Insert Heaters

¥17,065.18 MTO-241LT/240V

  • For Insertion into 2" or Larger Pipe
  • Moisture/Explosion Resistant Enclosure*
  • 14 to 13 kW
  • 240 and 480 V, 1 Phase
  • 2" NPT Steel Screw Plug
  • Lengths to 347"
  • Incoloy Sheath Heating Elements
浸没式加热器 - 查看相关产品

产品描述

APPLICATIONS
For use in those applications where process materials can be heated by inserting heater into a 2" or larger pipe. A pipe union will facilitate installation and eliminate the need for twisting the elements inside the pipe. Clearance room should be considered.

FEATURES
Choice of materials and surface loadings (W/in2) permit operating in the dead air space of pipes, tubes, or channels.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



kW Volts Phase W/in2 Dimensions—In. (cm) Std.
Pipe
Thd.
Model No. Weight
lb (kg)
A B
4240111.7127(322)120(309)2"(5)MTO-241LT/24012 (5)
4480111.7127(322)120(309)2"(5)MTO-241LT/48012 (5)
5240111.1163(160)156(396)2"(5)MTO-251LT/24016 (7)
5480111.1163(160)156(396)2"(5)MTO-251LT/48016 (7)
7.5240112.7211(536)204(518)2"(5)MTO-275LT/24022 (10)
7.5480112.7211(536)204(518)2"(5)MTO-275LT/48022 (10)
11.5480112.9319(810)312(792)2"(5)MTO-212LT/24036 (16)
13480112.5367(932)360(914)2"(5)MTO-213LT/48042 (19)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
MTO-241LT/240V
¥17,065.18
货期: 6 周
 
Pipe insert heater, 1 phase, 4 kW, 240 V
Quick Ship
MTO-241LT/480V1P
咨询  
货期: 
 
 
Pipe insert heater, 4 kW, 480 V

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
注: Higher kW available – consult OMEGALUX.®
订购示例: (1) MTO-241LT/240V 1 phase, 4 kW pipe insert heater, ¥17,065.18
400-820-0559