omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

坚固耐用型铝手柄热电偶探头

MHP Series

Heavy Duty Aluminum Handle Thermocouple Probe MHP-(*)SS-14G-(*)-SMP | MHP Series

¥1,143.49 MHP-CASS-14G-12-SMP-M

  • Heavy Duty Aluminum Handle
  • 1 /16 ", 1 /8 ", 3 /16 ", and 1 /4 " Diameters
  • 300 mm (1 ft) Retractable Cable Expands to 1.5 m (5 ft)
  • Probe Leads Terminate in a Male SMP Miniature Connector
  • Bendable Probe, 12' Length Standard
  • Variations Available, Contact the Quotations Department USA
热电偶 - 查看相关产品

产品描述

The MHP handle probe picks up where the HPS handle probes leave off, offering unparalleled durability and no probe length limitations. A compression fitting rigidly secures the probe to the cast aluminum handle and provides the rugged construction and stability that long probes and heavy duty applications require.

Examples of pricing for some popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
MHP-CASS-14G-12-SMP-M
¥1,143.49
货期: 5 周
 
Metal Handle Probe, K type calibration, 1/ 4 " diameter, grounded junction, 12" length, SMP connector
Quick Ship
MHP-CASS-18U-12-SMP-M
¥1,189.18
货期: 5 周
 
Metal Handle Probe, K type calibration, 1/ 8 " diameter, ungrounded Junction, 12" length, SMP connector
Quick Ship
MHP-ICSS-316G-12-SMP-M
¥1,164.27
货期: 5 周
 
Metal Handle Probe, J type calibration, 3/16 " diameter, grounded junction, 12" length, SMP connector
Quick Ship
MHP-CXSS-116E-12-SMP-M
¥1,164.27
货期: 5 周
 
Metal Handle Probe, E type calibration, 1/16 " diameter, exposed tip, 12" length, SMP connector
所有金额以RMB显示
订购示例: (1) MHP-CASS-18G-12-SMP-M Metal Handle Probe,K type calibration, 1 / 8 " diameter, 12" length, SMP connector,, ¥1,164.27

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Thermocouple Type 选项:
CA for Type K
IC for Type J
CP for Tyoe T
CX for Type E

(2) Sheath Material 选项:
SS for 304 Stainless Steel
IN for Inconnel

(3) Sheath Diameter 选项:
116 for 1/16 Inch
18 for 1/8 Inch
316 for 3/16 Inch
14 for 1/4 Inch

(4) Junction Type 选项:
G for Grounded
U for Ungrounded
E for Exposed Tip
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559