omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

组合式液位-温度传感器,常闭式

LVM50 and LVM140 Series

Combination Level-Temperature Sensors, Normally Closed | LVM50 and LVM140 Series

Combination Level-Temperature Sensors, Normally Closed

查看下面所有型号

1年保修 CE
  • Compact Design
  • Low Cost
  • User Selectable Normally Open or Closed

产品描述

OMEGA offers many of its liquid level switch products with temperature sensing capabilities. The incorporation of thermocouples or RTD’s can offer the user the ability to determine level and temperature in the vessel and save the cost of having dual mounting considerations. Linked with OMEGA’s cable assemblies and CNI Series Controllers, combination sensors can provide a readout of the environmental conditions, as well as the capability to turn associated equipment on and off.

The LVM-50 Series is a 316SS vertical float switch.

The LVM-140 Series is a miniature polypropylene vertical float switch. Each model has a J thermocouple or K thermocouple or thin-filmed 100 ohm. 3-wire RTD offered for temperature measurement.

SPECIFICATIONS
Electrical Lead Wires:
22 AWG PTFE 0.6 m (24") Long
Thermocouple or 100. RTD Wires:
0.6 m (24") Long
Mounting Thread:
LVM-50: 1/4" NPT
LVM-140: 1/8" NPT
所有金额以RMB显示
注: Comes complete with operator’s manual.

For normally open valves, add suffix "-NO" to model number, no additional charge.

Order male and female connector separately to create pairs.

400-820-0559