omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

光电开关控制器

LVE-950-R Series

Controllers For Electro-Optic Switches
 | LVE-950-R Series

Controllers For Electro-Optic Switches

查看下面所有型号

1年保修
  • Converts TTL Output Signal to an SPDT 5 Amp Relay Output
  • Operates with 12 Vdc Switches
  • Available as Open Board or Mounted in NEMA 4X (IP65) Junction Box
液位测量 - 查看相关产品

产品描述

Omega’s LVE-950-R controllers convert standard 110 Vac line current to the 12 Vdc required for sensor excitation/operation, and provide an SPDT, 5 Amp relay output for direct control of moderate loads. Two models are available: an open circuit board (LVE-950-R) for incorporation into custom enclosures, and the self-contained, NEMA 4X (LVE-950-R-NEMA4).

Specifications
Voltage Input: 115 Vac ±10%, 50/60 Hz
Maximum Current Draw: 70 mA @ 120 Vac
Relay Output: SPDT 5 Amps @ 115 Vac, 5 Amps @ 30 Vdc
Operating Temperature: -25 to 70°C (-13 to 158°F)
Electrical Connections: ¼" male spade terminals*
*Ten (10) ¼" female spade connectors shipped loose with each unit.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
LVE-950-R
咨询  
货期: 
 
 
TTL to relay controller, open board
Quick Ship
LVE-950-R-NEMA4
咨询  
货期: 
 
 
TTL to relay controller, NEMA 4 box
所有金额以RMB显示
注: Comes complete with ten 1/4" female spade connectors and operator’s manual.


400-820-0559