omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Coded Non-Contact Safety Switches with European Industry Standard Fitting

LMC-LPC-Series

Coded Non-Contact Safety Switches | European Standard Fitting | LMC-LPC-Series

查看下面所有型号

1年保修 CE
  • Coded Magnetic Actuation
  • Wide Sensing at 14 mm with High Tolerance to Misalignment
  • Will Operate with Most Safety Relays
  • Popular European Fitting Suitable for all Industry Applications
  • LED Indication
  • Can be High Pressure Hosed at High Temperature Due to NEMA PW12 (IP69K) Rating
  • Up to: PLe ISO13849-1
  • 2 NC 1 NO Circuits—High Switching Life–No Moving Parts
  • LMC Series: 316 SS Body Mirror Polished to Ra4—Specifically Designed for Food Processing and Pharmaceutical Applications
  • LPC Series: High Specification Polyester Housing with Integral Back Plate
传感器 - 查看相关产品

产品描述

The LMC and LPC Series coded non-contact safety switches with European industry standard fitting have been designed to enable the conformance to EN60947-5-3 and be used as directed by ISO12100, ISO14121 and EN60204-1. They have coded magnetic sensing which provides a wide sensing distance and provides a high tolerance to misalignment after sensing. They can be fitted behind stainless steel fittings and can operate from 4 directions even in extreme environments of temperature and moisture. When used in combination with most dual channel safety monitoring relays they can be used to provide up to PLe to ISO13849-1.

LMC and LPC Series safety switches are designed to interlock hinged, sliding or removable guard doors. The LMC Series stainless steel safety switches have been developed for pharmaceutical and food processing applications. LPC Series switches have been designed for general factory automation, packaging and some food processing applications.

They are specifically advantageous when:
     Poor guard alignment exists
     Anti tamper sensing is required
     High hygiene requirements exist, e.g. food industry hose down
     Long life is required (no moving or touching parts)
     LED status indication is desirable

Specifications
Standards: ISO14119, EN60947-5-1, EN60204-1, ISO13849-1, EN62061, UL508
Safety Classification and Reliability Data:
    ISO13849-1: Up to PLe Category 4
    EN62061: Up to SIL3
PFHd: 8.71 x 10-11
Proof Test Interval (Life): 20 years
MTTFd: 866 years
Safety Channel 1: NC 24 Vdc, 0.2 A max rating
Safety Channel 2: NC 24 Vdc, 0.2 A max rating
Safety Channel 3: NO 24 Vdc, 0.2 A max rating
Minimum Switched Current: 10 Vdc, 1 mA
Dielectric: Withstand 250 Vac
Insulation Resistance: 100 MΩ
Recommended Setting Gap: 5 mm (0.2")
Switching Distance: Sao 10 mm (0.4") close
(Target to Target): Sar 20 mm (0.8") open
Tolerance to Misalignment:, 5 mm (0.2") in any direction from 5 mm (0.2") setting gap
Switching Frequency: 1.0 Hz maximum
Approach Speed: 200 mm/min to 1000 mm/sec
Body Material:
    LMC Series: 316 SS mirror polished to Ra4
    LPC Series: UL approved polyester
Operating Temperature:
    LMC Series (CIP SIP Cleaning): -25 to 105°C (-13 to 221°F)
    LPC Series: -25 to 80°C (-13 to 176°F)
Enclosure Protection: NEMA PW12 (IP69K), NEMA 6 (IP67)
Shock Resistance: IEC68-2-27; 11 ms, 30 g
Vibration Resistance:, IEC68-2-6; 10 to 55 Hz, 1 mm (0.04")
Cable Type: PVC 6 or 8 core, 6 mm (0.23") OD; conductors, 0.25 mm2
Mounting Bolts: 2 x M4; tightening torque, 1.0 Nm
Mounting Position: Any
Dimensions: See diagram
Weight (of Switch, Actuator and Cable):
    LMC Series: 430 g (0.95 lb) with 5 m (16.4') cable; 680 g (1.50 lb) with 10 m (32.8') cable
    LPC Series: 325 g (0.72 lb) with 5 m (16.4') cable; 575 g (1.27 lb) with 10 m (32.8') cable
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
LMC-133006
咨询  
货期: 
 
 
Coded non-contact stainless steel safety switch with European fitting, 5 m (16.4') cable
Quick Ship
LMC-133007
咨询  
货期: 
 
 
Coded non-contact stainless steel safety switch with European fitting, 10 m (32.8') cable
Quick Ship
LPC-110006
咨询  
货期: 
 
 
Coded non-contact safety switch with European fitting,
5 m (16.4') cable
Quick Ship
LPC-110007
咨询  
货期: 
 
 
Coded non-contact safety switch with European fitting, 10 m (32.8') cable
所有金额以RMB显示
注: All switches include actuator.
400-820-0559