omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

用于交流LVDT传感器的DIN导轨安装式信号调节器

LDX-D

Din Rail Mount Signal Conditioner for AC LVDTs | LDX-D

Din Rail Mount Signal Conditioner for AC LVDTs

¥6,766.51 LDX-D

1年保修 CE
  • Operates on 10 to 30 Vdc
  • ±10 Vdc or 20 mA Selectable Output
  • Compatible with AC LVDTs
位移传感器 - 查看相关产品

产品描述

The LDX-D is a DC-powered conditioning module that can accept a wide range of analog inductive transducer types owing to its wide input gain. The signal polarity, span, and offset are adjustable. Output is selectable: ±10 Vdc voltage or ±20 mA current. The housing is a standard DIN rail enclosure that can clip directly to a 35 mm top-hat rail (TS35 EN50022). Transducers are connected via the screw terminals on the front of the LDX-D. Internal links and front-panel fine-adjustment potentiometers facilitate setup. By linking 2 LDX-D modules, users can perform some analog arithmetic functions, such as A + B, A– B, (A + B)/2 and (A – B)/2.

SPECIFICATIONS
Power Requirement: 10 to 30 Vdc
Supply Current:
    Voltage Range: 140 mA @ 10 Vdc, 60 mA @ 30 Vdc
    Current Range: 160 mA @ 10 Vdc, 70 mA @ 30 Vdc
Transducer Excitation:
    Primary Voltage: 3 Vrms nominal
    Primary Frequency (kHz): 5-, 10- or 13-link selectable
Signal Input:
    Input Range: 55 to 5000 mV
    Input Load Resistance: 100 kΩ
Signal Output:
    Voltage Output: Up to ±10 Vdc
    Current Output: Up to 20 mA into 150 Ω load
Output Ripple: <1 mVrms
Output Offset: Up to 100%
Temp Coefficient Gain: <0.01% FSO/°C
Temp Coefficient Offset: <0.01% FSO/°C
Warm-Up: 15 minutes recommended
Linearity: <0.1% FSO
Bandwidth (-3 dB): 500 Hz or 1 kHz, link selectable

ENVIRONMENTAL
Operating Temp: 0 to 60°C (32 to 140°F)
Storage Temp: -20 to 85°C (-4 to 185°F)

MECHANICAL
Transducer: Screw terminals
Power Supply: Screw terminals
Output Signal: Screw terminals
Weight: 120 g (4.2 oz)
Case Material: Green polyamide
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
LDX-D
¥6,766.51
货期: 5 周
 
DC-powered signal conditioner for AC LVDT (DIN rail)
所有金额以RMB显示
注: Comes with complete operator’s manual.
订购示例: (1) LDX-D DC-powered signal conditioner for AC LVDTs (DIN rail), ¥6,766.51
400-820-0559