omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Double Ended Shear Beam Load Cells for Heavy Duty Weighing Applications, LCTB SeriesDiscontinued Product

LCTB

Double Ended Shear Beam Load Cells for Heavy Duty Weighing Applications, LCTB SeriesDiscontinued Product | LCTB

查看下面所有型号

  • 0.1% Interchangeability
  • Water Resistant for Washdown Applications
  • Mounting Hardware Available
  • Nickel-Plated Alloy Steel
  • Calibration Certificate Included

产品描述

The LCTB series is no longer available. Please see the LC1001 series as a potential substitute, or contact our sales department.

OMEGA’s LCTB is a double-ended shear beam load cell. Its high accuracy, low profile, tolerance to non-axial loading, and redundant seal make this cell a good choice for tank, bin and weighing assemblies in wet, corrosive environments. The redundant seal allows the cell to be submerged for extended periods without affecting accuracy.
所有金额以RMB显示
 
400-820-0559