omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

低容量平台称重传感器,用于工业称重

LCAA - Discontinued

 | LCAA - Discontinued

查看下面所有型号

2年保修
  • Built-In Overload Stops
  • Calibration Certificate Supplied
  • Rugged Heat Treated Steel for Long Life
  • Full Scale Accuracy 0.037% Full Scale

产品描述

This Series is Dicontinued. Please see the LCAE or LCAD Series as a substitute, or contact our sales/engineering department.
The model LCAA is a heavy duty low profile platform load cell for low capacity loads from 5 to 50 lb. These cells are constructed of nickel plated tool steel, heat treated for ruggedness and designed to provide maximum resistance to shock loading.
所有金额以RMB显示
400-820-0559