omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Splash Shields

LAB-24966 Series

Splash Shields | LAB-24966 Series

Splash Shields

查看下面所有型号

产品描述

No matter how your workspace is configured, these Plexiglas® splash shields are designed to provide safety plus comfort (not hot and stuffy like personal face shields), flexibility (they’re fully adjustable), and quality in a design that will adapt to your specific needs. All shields move side-to-side as well as up and down at the touch of a finger. Free precious work space and enhance the performance of every user. After selecting desired shield, order appropriate mounting fixtures.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Splash Shields
Quick Ship
LAB-249660003
咨询  
货期: 
 
 
Double Plexiglas splash shield 38.1 x 61 cm (15 x 24') for island benches with two 96.5 cm (38') reticulating arms. Recommended Mounting Fixtures; Select type A, B, or C Must order two of same
Mounting Fixtures
Quick Ship
LAB-249660005
¥322.87
货期: 2 周
 
(A) “C” Clamp: Opens to 63 mm (21⁄2'), (order two for use with double shields)
所有金额以RMB显示
400-820-0559