omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

KIT Series

Twelve Pack of Thermocouple Wire | KIT Series

Twelve Pack of Thermocouple Wire

查看下面所有型号

  • Iron vs. Constantan
  • Copper vs. Constantan
  • CHROMEGA ® vs. Constantan
  • Mixed Calibration Kits
  • OMEGA-P ® vs. OMEGA-N ®
导线: 热电偶, 电阻温度探测器, 热敏电阻和连接线 - 查看相关产品

产品描述

This kit is ideal for the experimenter or lecturer who wishes to demonstrate response time or maximum service temperature as a function of wire diameter. The kit allows the user to select the best thermocouple for the application at hand. OMEGA offers both universities and industry combination Twelve Paks, each containing six matched pairs of fine gage uninsulated thermocouple wire in fifty-foot lengths. Matched pairs of CHROMEGA ® vs. ALOMEGA ® , Iron vs. Constantan, Copper vs. Constantan and CHROMEGA ® vs. Constantan are available as shown.

OMEGA’s Twelve Pak kits 1-4 come with the following six wire diameters: 0.001" (0.02 mm), 0.002" (0.05 mm), 0.003" (0.07 mm), 0.005" (0.12 mm), 0.010" (0.25 mm) and 0.015" (0.38 mm). At no extra charge, 0.020" (0.50 mm) diameter wire may be substituted for any of the standard sizes. Kits 5 and 6 come with 0.003" (0.070 mm), 0.005" (0.12 mm) and 0.015" (0.38 mm) diameter wire.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
KIT #1
¥2,260.29
货期: 9 周
 
CHROMEGA™/ALOMEGA™ (Spools are 50 ft)
Quick Ship
KIT #2
¥2,260.29
货期: 8 周
 
Iron/Constantan (Spools are 50 ft)
Quick Ship
KIT #3
¥2,260.29
货期: 8 周
 
Copper/Constantan (Spools are 50 ft)
Quick Ship
KIT #4
¥2,260.29
货期: 8 周
 
CHROMEGA™/Constantan (Spools are 50 ft)
Quick Ship
KIT #5
¥2,260.29
货期: 9 周
 
Iron/Constantan and CHROMEGA™/ALOMEGA™ (Spools are 50 ft)
Quick Ship
KIT #6
¥2,260.29
货期: 2 周
 
Copper/Constantan and CHROMEGA™/Constantan (Spools are 50 ft)
Quick Ship
KIT #7
¥2,260.29
货期: 9 周
 
OMEGALLOY™ (Type N) (Spools are 50 ft)
所有金额以RMB显示
订购示例: (1) KIT #1 CHROMEGA™ /ALOMEGA™, Matched pair thermocouple kit, ¥2,260.29
400-820-0559