omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

表面点加热器

HPG Series

Surface Spot Heaters | HPG Series

Surface Spot Heaters

¥378.31 HPG-3515

CE
  • Natural Convection Heating Element
  • Compact Design
  • Self Regulating, Highest Power at Low Ambient Temperature
  • Fixing via Flange with 2 Holes for Screw Mounting (Fastener not Provided)
  • Maximum Heater Temperature 170ºC (338ºF)
  • One Wing
外壳加热器,风扇和配件 - 查看相关产品

产品描述

When the heating of a key component is required, the surface and spot heaters provide the right amount of heat where it is needed. The range of applications for these heaters is almost unlimited. Offering many choices in voltage and power output, the HPG Series promises to be the correct choice for controlled direct heat. A small footprint combined with versatile mounting options further adds to the adaptability of these heaters.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
HPG-3315
¥377.11
货期: 5 周
 
8 W, 30 x 28 mm (1.18 x 1.10"), 300 mm (11.8") leads, 115V
Quick Ship
HPG-3325
¥618.61
货期: 6 周
 
8 W, 30 x 28 mm (1.18 x 1.10"), 300 mm (11.8") leads, 230V
Quick Ship
HPG-3375
¥364.03
货期: 2 周
 
8 W, 30 x 28 mm (1.18 x 1.10"), 300 mm (11.8") leads, 24V
Quick Ship
HPG-3415
¥529.38
货期: 6 周
 
10 W, 50 x 28 mm (1.97 x 1.10"), 300 mm (11.8") leads, 115V
Quick Ship
HPG-3425
¥612.66
货期: 6 周
 
10 W, 50 x 28 mm (1.97 x 1.10"), 300 mm (11.8") leads, 230V
Quick Ship
HPG-3475
¥365.22
货期: 6 周
 
10 W, 50 x 28 mm (1.97 x 1.10"), 300 mm (11.8") leads, 24V
Quick Ship
HPG-3515
¥378.31
货期: 5 周
 
13 W, 60 x 28 mm (2.36 x 1.10"), 300 mm (11.8") leads, 115V
Quick Ship
HPG-3525
¥642.40
货期: 6 周
 
13 W, 60 x 28 mm (2.36 x 1.10"), 300 mm (11.8") leads, 230V
Quick Ship
HPG-3575
¥365.22
货期: 6 周
 
13 W, 60 x 28 mm (2.36 x 1.10"), 300 mm (11.8") leads, 24V
所有金额以RMB显示
订购示例: (1) HPG-3315 30 x 28 mm (1.18 x 1.10, ¥377.11
400-820-0559