omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

CAT IV 1000A钳式仪表,带红外温度计

HHM-EX845

CAT IV 1000A Clamp Meter with Infrared Thermometer | HHM-EX845

CAT IV 1000A Clamp Meter with Infrared Thermometer

查看下面所有型号

3年保修 CE
  • Built-In Non-Contact Infrared Thermometer Design with Laser Pointer
  • Wireless Communication with OSXL-T620 (FLIR T620) Thermal Imaging Camera
  • Cat IV Safety Rating for Industrial Applications
  • True RMS Current and Voltage Measurements
  • Peak Hold Captures Inrush Currents and Transients
  • 43 mm (1.7") Jaw Opening for Conductors up to 750 MCM or Two 500 MCM
  • 4000 Count Backlit Display
  • Autoranging with Manual Range Button
  • Data Hold, Min/Max and Auto Power Off
一般测量测试仪器 - 查看相关产品

产品描述

The HHM-EX845 is a CAT IV True RMS 1000A Clamp Meter. This meter is supplied in the Meterlink kit and includes a Bluetooth® module designed for use with the OSXL-T620 (FLIR T620) thermal imaging cameras. The combination of a clamp meter and an infrared camera is used for electrical power measurement, analysis and documentation.

The HHM-EX845 measurement functions include AC/DC voltage, AC/DC current, resistance, capacitance, frequency, duty cycle, diode test, continuity, Type K thermocouple thermometer plus non-contact infrared temperature.

Specifications and [Basic Accuracy]

AC/DC Current: 0.1 to 1000A [±2.8%]
AC/DC Voltage: 0.1 mV to 1000V [AC: ±1.5%; DC: ±2.8%]
Resistance: 0.1 to 40M Ohms [±1.5%]
Capacitance:0.001 nanoF to 40,000 microF [±3.0%]
Frequency:0.001 to 4 kHz [±1.5%]
Infrared Temperature:-50 to 270ºC(-58 to 518ºF) [±2.0% rdg or ±4ºF/±2ºC]
Type K Temperature:-20 to 760ºC(-4 to 1400ºF) [±(3%rdg+9°F/5ºC)]

Other Features:
Continuity:Yes
Inrush:Yes
Diode:Yes
Dimensions:270 x 110 x 50 mm(10.6 x 4.3 x 2")
Weight:386 g (13.6 oz )

Please Review pdf "Specs" for complete product features & specifications
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
HHM-EX845
咨询  
货期: 
 
 
1000A AC/DC true RMS clamp/digital multimeter and infrared thermometer
所有金额以RMB显示
注: Comes complete with CAT IV test leads, 9V battery, Type K probe, pouch case and operator’s manual.
400-820-0559