omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

1000A钳式仪表,带红外温度计

HHM-EX830

1000A Clamp Meters with Infrared Thermometer | HHM-EX830

1000A Clamp Meters with Infrared Thermometer

¥3,903.34 HHM-EX830

3年保修 CE
  • Non-Contact Infrared Temperature Measurements with Laser Pointer
  • True RMS Current and Voltage Measurements
  • Peak Hold Captures Inrush Currents and Transients
  • Multimeter Functions Include AC/DC Voltage, Resistance, Capacitance, Frequency, Type K
  • Temperature, Diode, and Continuity
  • 43 mm (1.7") Jaw Opening for Conductors up to 750MCM or Two 500 MCM
  • 4000 Count Backlit Display
  • Data Hold and Min/Max
  • Autoranging with Manual Range Button
  • Auto Power-Off
测试仪表 - 电气 - 查看相关产品

产品描述

The HHM-EX830 is a true RMS 1000A clamp meter. This meter measures AC/DC voltage, AC/DC current, resistance, capacitance, frequency, duty cycle, diode test, continuity, Type K thermocouple thermometer plus non-contact infrared temperature. The HHM-EX830 meter will provide many years of reliable service.

Review pdf "Specs" for complete product specifications & features
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
HHM-EX830
¥3,903.34
货期: 2 周
 
1000A AC/DC true RMS clamp/digital multimeter and infrared thermometer
所有金额以RMB显示
注: Comes complete with test leads, 9V battery, Type K probe, carrying case and operator’s manual.
订购示例: (1) HHM-EX830 1000A AC/DC true RMS clamp/digital multimeter and infrared thermometer, ¥3,903.34
400-820-0559