omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

棒型温度传感器和温度计

HH63 Series

Stick Type Temperature Transducer and Thermometer | HH63 Series

Stick Type Temperature Transducer and Thermometer

查看下面所有型号

1年保修 CE
  • 1 mV/deg analog output for temperature (Models HH63KF-MV HH63KC-MV
  • Low Cost Economical Stick Thermometer
  • Small Size, Fits in Your Pocket
一般测量测试仪器 - 查看相关产品

产品描述

HH63K Stick Type Thermometer 31/2 digits 2000 counts Reading of MAX, DATA HOLD, function overload protection 24 Vac/Vdc Accuracy: up to ±0.3% °C/°F Switchable Comes with beaded type K thermocouple 0.1/1.0° Resolution

HH63KF-MV/ HH63KC-MV Temperature Transducer Comes with type K thermocouple, Green LED Power-on , Annunciator, Overload Protection; Accuracy: 0.3% rdg 1 mV/deg analog output for temperature; Connects to any DMM for display
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
Click to expand/minimize a list of what others bought with theHH63K
HH63K
咨询  
货期: 
 
 
K Input Stick Type Thermometer
Quick Ship
  
HH63KF-MV
咨询  
货期: 
 
 
K Input Stick Type Thermometer, (°F measurement), 1 mV/deg analog output for temperature
Quick Ship
  
HH63KC-MV
咨询  
货期: 
 
 
K Input Stick Type Thermometer, (°C measurement), 1 mV/deg analog output for temperature
所有金额以RMB显示
注: All models include free soft vinyl carrying case, four AAA alkaline batteries, set of safety test leads, type K beaded wire thermocouple (temperature models only) and complete operator's manual.

产品手册:

下载 HH63K - Digital Thermometer
下载 HH63KC-MV - Temperature Transducer
下载 HH63KF-MV - Temperature Transducer
400-820-0559