A fast acting, high-interrupt capacity, current
limiting type fuse. The HCLR style fuse
provides an excellent choice for applications
such as: lighting and resistive heating loads.
SPECIFICATIONS Dimensions:13⁄32" ferrule, 38 mm (1.5") length Weight: Approx 3.2 oz (0.2 lb) Voltage Rating: HCLR-600 Vac Ampere Rating: 0.1 to 30 A Interrupting Rating: 200k RMS Amps Current Limiting: Class CC Fuse Agency Approvals: UL Listed, Class CC, Guide JDDZ, File E162363; CSA Certified HCLR-MISC per C22.2, No.248.4
† 所有金额以RMB显示 订购示例: (1) HCLR5 600V fast acting fuses with 5 A rating, ¥181.00