omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

ASTM类温度计

GT-100632

ASTM Like Thermometers | GT-100632

ASTM Like Thermometers

查看下面所有型号

  • ASTM Thermometers
  • Ideal for Quality Control Laboratories
  • Partial and Total Immersion, ASTM No. 1 to 130 C/F
玻璃泡和度盘式温度计 - 查看相关产品

产品描述

ASTM Like thermometers are safer to use than their mercury counterparts. These thermometers are individually serialized and approximate ASTM requirements. Ideal for use in quality control laboratories or where ISO 9000 standards are in place. Individually packaged.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
GT-100011
¥1,640.88
货期: 2 周
 
ASTM No. 1°C, Range -20 to 150°C, Div. 1°, immersion 76 mm (3”), Acc. 1°C <100°C
Quick Ship
GT-100632
咨询  
货期: 
 
 
ASTM No. 163°F, Range 18 to 89°F, Div. 0.2°, immersion 379 mm (14.9”), Acc. 0.6°F
Quick Ship
GT-100901
¥2,195.06
货期: 15 周
 
ASTM No. 90°C, Range 0 to 30°C, Div. 0.1°, immersion 76 mm (3”), Acc. 0.3°C
Quick Ship
GT-101132
¥2,195.06
货期: 15 周
 
ASTM No. 113°F, Range 130 to 350°F, Div. 1°, immersion Total, (14.9”), Acc. 1°F <200°F
Quick Ship
GT-101301
咨询  
货期: 
 
 
ASTM No. 130°C, Range -7 to 105°C, Div. 0.5°, immersion 300 mm (11.8”), Acc. 0.5°C
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559