omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Standard Duty Safety Rope Pull Switches

GLS-GLS-SS-Series

Safety Rope Pull Switches | GLS-GLS-SS-Series

Safety Rope Pull Switches

查看下面所有型号

1年保修 CE
  • Mount on Machines and Conveyors Which Cannot be Protected by Guards
  • Protect Conveyors Up to:
        GLS Series (Die Cast):
          80 m (262.5') Using Two Switches or
          60 m (197') Using a Single Switch
        GLS-SS Series (Stainless Steel):
          100 m (328') Using Two Switches or
          80 m (262.5') Using a Single Switch
  • Mushroom Type Emergency Stop Button
  • Reset Button–Push to Reset Following Switch Activation by Rope Pull
  • Wire-Breakage Monitoring
传感器 - 查看相关产品

产品描述

GLS and GLS-SS Series safety rope switches are designed to be mounted on machines and sections of conveyors which cannot be protected by guards. In contrast to traditional mushroom head type emergency stop buttons, GLS and GLS-SS Series safety rope switches can initiate the emergency command from any point along the installed rope length and provide robust emergency stop rope pull protection for exposed conveyors or machines. In combination with a dual channel safety monitoring relay, GLS and GLS-SS Series safety rope systems can be used as emergency stop devices monitored for up to PLe to ISO13849-1. All GLS and GLS-SS Series safety rope emergency stop switches conform to ISO13850 and EN60947-5-5. They have a positive mechanical linkage between the switch contacts and the wire rope. The switches have wire-breakage monitoring. On pulling the rope the safety contacts are positively opened and the auxiliary contacts are closed. The switches are mechanically latched and can then only be returned to the operational condition by pressing the blue reset button as required by ISO13850.

GLS Series are general/standard duty robust die-cast safety rope pull switch designed to protect conveyor lengths where protection is required up to 80 m (262.5') using two switches or up to 60 m (197') using a single switch. They provide a reliable general purpose safety solution for conveyors and offer a choice of fittings depending upon the application. They can be supplied with a mushroom type emergency stop button which can be fitted to the side of the switch to offer an extra traditional emergency stop function close to the switch, or can be fitted later after installation without any extra wiring. A bi-color LED is also available to show switch status from a distance. Rugged internal sealing bellows means the GLS Series can be high pressure hosed and they are suitable for internal or external use.

The GLS-SS Series are general/standard duty stainless steel safety rope pull switches designed to protect long conveyor lengths up to 100 m (328'). The 316 SS housings are designed specifically to withstand the harsh environments found in the food and pharmaceutical industries. The fixing holes are under the cover of the switch to prevent food trap areas and will survive chemical and detergent washdown by providing all stainless steel parts and robust IP67 and IP69K sealing by using integral bellows and gaskets. An easily visible bi-color LED is available to show switch status from a distance. Shorter rope spans up to 80 m (262.5') can be achieved by using just one switch therefore making a cost effective solution and reducing electrical wiring runs.

Specifications
Standards: EN60947-5-1, EN60947-5-5, EN62061, UL508, ISO13850, ISO13849-1
SAFETY CLASSIFICATION AND RELIABILITY DATA
Mechanical Reliability B10d: 1.5 x 106 operations at 100 mA load
ISO13849-1: Up to PLe depending upon system architecture
EN62061: Up to SIL3 depending upon system architecture
Safety Data–Annual Usage: 8 cycles per hour/24 hours per day/365 days
PFHd: <1.0 x 10-7
Proof Test Interval (Life): 21 years
MTTFd: 214 years
Enclosure Material:
    GLS Series: Die cast (painted yellow)
    GLS-SS Series: 316 SS
IP Rating:
    GLS Series: NEMA 6 (IP67)
    GLS-SS Series: NEMA PW12 (IP67K), NEMA 6 (IP67)
Rope Span:
    GLS: Up to 80 m (262.5') (2 switches), 60 m (197') (1 switch)
    GLS-SS: Up to 100 m (328') (2 switches), 80 m (262.5') (1 switch)
Rope Tension Device: Tensioner/gripper (quick fixing)
Rope Type: 4.00 mm outside dia, steel inner, PVC sheath
Mounting: 4 x M5
Mounting Position: Any
Conduit Entries: 3 x 1/2 NPT
Tongue Settings: Mounting M5 4.0 Nm, Lid T20 Torx M4 1.5 Nm, Terminals 1.0 Nm
Operating Ambient Temperature: -25 to 80°C (-13 to 176°F)
Vibration Resistance: 10 to 500 Hz, 0.35 mm
Shock Resistance: 11 ms, 15 g
Tension Force (Typical Mid Setting): 130N
Typical Operating Force (Rope pulled): <125N, <300 mm deflection
Contact Type: EN60947-5-1, double break type Zb, snap action 3 NC (positive break) 1 NO (auxiliary)
Contact Material: Silver
Termination: Clamp up to 2.5 mm2 conductors
Rating:
    GLS: Utilization category AC15
    GLS-SS: Utilization category AC15, A300
Operational Rating: 240V 3 A
Thermal Current (lth): 10 A
Rated Insulation Voltage (U): 500V
Withstand Voltage (Uimp): 2500V
Short Circuit Overload Protection: Fuse externally 10A (FF)
Weight:
    GLS Series: 735 g (26 oz)
    GLS-SS Series: 1815 g (64 oz)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Die Cast Safety Rope Pull Switches–Up to 80 m (262.5') Runs (Switch-to-Switch), 60 m (197') (Switch-to-Spring)
Quick Ship
GLS-142051
咨询  
货期: 
 
 
Safety rope pull switch, Material; Die Cast, Contacts; 3 NC 1 NO, Conduit Entry; 3 x 1/2 NPT
Quick Ship
GLS-142075A
咨询  
货期: 
 
 
Safety rope pull switch, Material; Die Cast, Contacts; 3 NC 1 NO, Conduit Entry; 3 x 1/2 NPT, Fittings; E-Stop, 24 Vdc LED
Quick Ship
GLS-142075B
咨询  
货期: 
 
 
Safety rope pull switch, Material; Die Cast, Contacts; 3 NC 1 NO, Conduit Entry; 3 x 1/2 NPT, Fittings; E-Stop, 110 Vac LED
Stainless Steel Safety Rope Pull Switches–Up to 100 m (328') Runs (Switch-to-Switch), 80 m (262.5') (Switch-to-Spring)
Quick Ship
GLS-SS-144002
咨询  
货期: 
 
 
Safety rope pull switch, Material; 316 SS, Contacts; 3 NC 1 NO, Conduit Entry; 3 x 1/2 NPT
Quick Ship
GLS-SS-144020A
咨询  
货期: 
 
 
Safety rope pull switch, Material; 316 SS, Contacts; 3 NC 1 NO, Conduit Entry; 3 x 1/2 NPT, Fittings; E-Stop, 24 Vdc LED
Quick Ship
GLS-SS-144020B
¥5,060.00
货期: 2 周
 
Safety rope pull switch, Material; 316 SS, Contacts; 3 NC 1 NO, Conduit Entry; 3 x 1/2 NPT, Fittings; E-Stop, 110 Vac LED
Accessories
Quick Ship
140001
¥840.00
货期: 4 周
 
Rope kit, galvanized, 5 m (16.4')
Quick Ship
140002
咨询  
货期: 
 
 
Rope kit, galvanized, 10 m (32.8')
Quick Ship
140003
咨询  
货期: 
 
 
Rope kit, galvanized, 15 m (49.2')
Quick Ship
140004
咨询  
货期: 
 
 
Rope kit, galvanized, 20 m (65.6')
Quick Ship
140005
咨询  
货期: 
 
 
Rope kit, galvanized, 30 m (98.4')
Quick Ship
140006
咨询  
货期: 
 
 
Rope kit, galvanized, 50 m (164.1')
Quick Ship
140007
咨询  
货期: 
 
 
Rope kit, galvanized, 80 m (262.5')')
Quick Ship
140008
咨询  
货期: 
 
 
Rope kit, galvanized, 100 m (328.1')
Quick Ship
140009
咨询  
货期: 
 
 
Rope kit, galvanized, 126 m (413.4')
Quick Ship
140010
咨询  
货期: 
 
 
Rope kit, stainless steel, 5 m (16.4')
Quick Ship
140011
咨询  
货期: 
 
 
Rope kit, stainless steel, 10 m (32.8')
Quick Ship
140012
咨询  
货期: 
 
 
Rope kit, stainless steel, 15 m (49.2')
Quick Ship
140013
咨询  
货期: 
 
 
Rope kit, stainless steel, 20 m (65.6')
Quick Ship
140014
咨询  
货期: 
 
 
Rope kit, stainless steel, 30 m (98.4')
Quick Ship
140015
咨询  
货期: 
 
 
Rope kit, stainless steel, 50 m (164.1')
Quick Ship
140016
咨询  
货期: 
 
 
Rope kit, stainless steel, 80 m (262.5')
Quick Ship
140017
咨询  
货期: 
 
 
Rope kit, stainless steel, 100 m (328.1')
Quick Ship
140018
咨询  
货期: 
 
 
Rope kit, stainless steel, 126 m (413.4')
Quick Ship
140019
咨询  
货期: 
 
 
Tensioner gripper, galvanized
Quick Ship
140020
咨询  
货期: 
 
 
Tensioner gripper, stainless steel
Quick Ship
140021
咨询  
货期: 
 
 
Pully (inside or outside), stainless steel
Quick Ship
140043
咨询  
货期: 
 
 
Safety spring, stainless steel, 220 mm (7.8" long)
Quick Ship
140045
咨询  
货期: 
 
 
Eyebolt, stainless steel, 8-pack, 84 mm (3.3") long, thread length 51 mm (2.0") M8 x 1.25
Quick Ship
140046
咨询  
货期: 
 
 
Eyebolt, galvanized, 8-pack, 84 mm (3.3") long, thread length 51 mm (2.0") M8 x 1.25
所有金额以RMB显示
注: Note: It is important that the first 500 mm (19.68") is not used as part of the active protection coverage. If protection is required in this first 500 mm (19.68") then it is recommended to use switches fitted with a mushroom type E-Stop button. OMEGA also recommends using a safety spring when a maximum of one corner pulley is used.
   
400-820-0559