omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

High Temperature Gas Circulation Heater for Applications to 1200°F

GCHIS, GCHISB and GCHISR Series

Gas Circulation Heater | GCHIS, GCHISB and GCHISR Series

Gas Circulation Heater

查看下面所有型号

  • 2 - 200 kW
  • 240 or 480 Volts
  • Incoloy ® Elements, max sheath temperature of 871°C (1600°F)

产品描述



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lb.)
A B C
Series 03 — 3 inch, 150 lb 304 stainless steel vessel — 3 INCOLOY elements (15 W/In2)
with side mounted thermostat (200 to 550°F) — 1" NPT pipe inlet and outlet1
22401-333 1/422 1/216 1/2GCHISR-03-002P-E1/240*62
24801-333 1/422 1/216 1/2GCHISR-03-002P-E1/480*62
42401-355 3/44536GCHISR-03-004P-E1/240*94
44801-355 3/44536GCHISR-03-004P-E1/480*94
Series 06 — 5 inch, 150 lb 304 stainless steel vessel — 6 INCOLOY elements (15 W/In2)
with side mounted thermostat (200 to 550°F) — 2" NPT pipe inlet and outlet1
42401-341 3/43011 3/8GCHISR-06-004P-E1/240*135
44801-341 3/43011 3/8GCHISR-06-004P-E1/480*135
82401-348 3/43714 7/8GCHISR-06-008P-E1/240*164
84801-348 3/43714 7/8GCHISR-06-008P-E1/480*164
122401-360 1/448 1/220 5/8GCHISR-06-012P-E1/240*195
124801-360 1/448 1/220 5/8GCHISR-06-012P-E1/480*195
152401-373 5/861 7/827 5/16GCHISR-06-015P-E1/240*215
154801-373 5/861 7/827 5/16GCHISR-06-015P-E1/480*215
202401-386 5/874 7/833 7/8GCHISR-06-020P-E1/240*253
204801-386 5/874 7/833 7/8GCHISR-06-020P-E1/480*253
Series 06 — 5 inch, 150 lb 304 stainless steel vessel — 6 INCOLOY elements (23 W/In2)
with side mounted thermostat (200 to 550°F) — 2" NPT pipe inlet and outlet1
252402-373 5/861 7/827 5/16GCHIS-06-025P-E1/240*195
254801-373 5/861 7/827 5/16GCHIS-06-025P-E1/480*195
302402-386 5/874 7/833 7/8GCHIS-06-030P-E1/240*240
304801-386 5/874 7/833 7/8GCHIS-06-030P-E1/480*240
Series 18 — 8 inch, 150 lb 304 stainless steel vessel — 18 baffled INCOLOY
elements1 (23 W/In2)
302403-350 1/828 1/225GCHISB-18-030P-E1/240*340
304803-350 1/828 1/225GCHISB-18-030P-E1/480*340
402403-354 5/1632 11/1629 3/16GCHISB-18-040P-E1/240*410
404803-354 5/1632 11/1629 3/16GCHISB-18-040P-E1/480*410
502403-361 5/1639 11/1636 3/16GCHISB-18-050P-E1/240*480
504803-361 5/1639 11/1636 3/16GCHISB-18-050P-E1/480*480
Series 27 — 10 inch, 150 lb stainless steel vessel — 27 INCOLOY elements1 (20 W/In2)
502403-356 9/163127 1/2GCHIS-27-050P-E1/240*340
504803-356 9/163127 1/2GCHIS-27-050P-E1/480*340
602403-362 9/163733 1/2GCHIS-27-060P-E1/240*370
604803-362 9/163733 1/2GCHIS-27-060P-E1/480*370
702403-368 9/164339 1/2GCHIS-27-070P-E1/240*400
704803-368 9/164339 1/2GCHIS-27-070P-E1/480*400
802403-375 9/165046 1/2GCHIS-27-080P-E1/240*430
804803-375 9/165046 1/2GCHIS-27-080P-E1/480*430
902403-381 9/165652 1/2GCHIS-27-090P-E1/240*543
904803-381 9/165652 1/2GCHIS-27-090P-E1/480*560
*To Order — Add phase suffix /1P, /2P or /3P to model number. (when specified)
1. Recommended temperature limits for all GCH heaters with stainless steel vessels and INCOLOY elements are 1600° F maximum for the sheath temperature and 1200° F maximum for the vessel temperature at 5 psi maximum pressure. Exceeding these recommendations will void the factory warranty. Outlet gas temperatures must be kept below both the maximum sheath and vessel temperatures or element and vessel damage may occur.
Other Note — Refer to the Controls section for side mounted controls or control panels.


kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lb.)
A B C D E
Series 45 — 14 inch, 150 lb stainless steel vessel — 45 INCOLOY elements1 (15 W/In2)
904803-37657 3/1666 11/161511 1/2GCHIS-45-090P-E1/90925
1254803-39172 3/1681 11/1615111 1/2GCHIS-45-125P-E1/1251025
1504803-310687 3/1696 11/1615111 1/2GCHIS-45-150P-E1/1501125
1754803-3121102 3/16111 11/1615111 1/2GCHIS-45-175P-E1/1751225
2004803-3128 1/2109 11/16119 11/1615111 1/2GCHIS-45-200P-E1/2001325
1. Recommended temperature limits for all GCH heaters with stainless steel vessels and INCOLOY elements are 1600°F maximum for the sheath temperature and 1200°F maximum for the vessel temperature at 5 psi pressure maximum. Exceeding these recommendations will void the factory warranty. Outlet gas temperatures must be kept below both the maximum sheath and vessel temperature or element and vessel damage may occur.
Other Note — Refer to the Controls section for side mounted controls or control panels.
<

Please review the tables and spec sheet to verify Valid Part Numbers
to ensure best results when using the "Part Number Builder" below
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
GCHISR-03-002P-E1/240
咨询  
货期: 
 
 
Series 03, 3 inch, 150 lb 304 stainless steel vessel, 240 V
Quick Ship
GCHISR-06-008P-E1/480
咨询  
货期: 
 
 
Series 06, 5 inch, 150 lb 304 stainless steel vessel, 480 V
Quick Ship
GCHISB-18-030P-E1/240
咨询  
货期: 
 
 
Series 18, 8 inch, 150 lb 304 stainless steel vessel, 240 V
Quick Ship
GCHIS-27-090P-E1/480
咨询  
货期: 
 
 
Series 27, 10 inch, 150 lb stainless steel vessel, 480 V

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Series 选项:
GCHIS for GCHIS Series
GCHISB for GCHISB Series
GCHISR for GCHISR Series

(2) Elements 选项:
03 for 3 INCOLOY elements
06 for 6 INCOLOY elements
18 for 18 baffled INCOLOY elements
27 for 27 INCOLOY elements
45 for 45 INCOLOY elements

(3) Wattage 选项:
002 for 2 kW
004 for 4 kW
008 for 8 kW
012 for 12 kW
015 for 15 kW
020 for 20 kW
025 for 25 kW
030 for 30 kW
040 for 40 kW
050 for 50 kW
060 for 60 kW
070 for 70 kW
080 for 80 kW
090 for 90 kW
125 for 125 kW
150 for 150 kW
175 for 175 kW
200 for 200 kW

(4) Voltage 选项:
240 for 240 V
480 for 480 V
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559