omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Medium Temperature Steam, Air and Gas Applications

GCHAI

Medium Temperature Steam, Air and Gas Applications | GCHAI

Medium Temperature Steam, Air and Gas Applications

查看下面所有型号

  • Oval Flange Design
  • 2" Carbon Steel Pipe Body, 150 Lb Construction
  • 750°F Max. Vessel Temp.
  • 1 - 1.5 kW
  • 120, 240 and 480V, Single Phase
  • General Purpose Terminal Enclosure
  • Two 0.475" Dia. INCOLOY Sheath Elements (20 W/In 2 )
  • Side Mounted AR Thermostat (200 - 550°F)
  • CSA and Other Third Party Approval, Listing or Certification Available

产品描述

APPLICATIONS
Steam, Air and Gas: Low-cost solution to heating steam or gases in remote applications.

FEATURES
Terminal Enclosure: E1 General Purpose is standard.
Elements: Two INCOLOY sheath elements.
Flange: Oval (manifold) heater flange.
Vessel: Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring: Convenient field wiring terminals are provided for easy installation.
Controls: Stock and assembly stock heaters come equipped with side mounted mechanical AR thermostat.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt
Ib(kg)
A B C
2 inch, 150 lb carbon steel vessel — 2 INCOLOY elements — 1600°F maximum sheath temperature.
11201-123 3/1615GCHAI-02-001P-E1/120V17
12401-123 3/1615GCHAI-02-001P-E1/240V17
14801-123 3/1615GCHAI-02-001P-E1/480V17
1.51201-131 3/1623GCHAI-02-01P5-E1/120V24
1.52401-131 3/1623GCHAI-02-01P5-E1/240V24
1.54801-131 3/1623GCHAI-02-01P5-E1/480V24
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
GCHAI-02-01P5-E1/120V
咨询  
货期: 
 
 
Gas circulation heater,1500 watt,120 volt,single phase
Quick Ship
GCHAI-02-01P5-E1/240V
咨询  
货期: 
 
 
Gas circulation heater,1500 watt,240volt,single phase

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
400-820-0559