omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

镀铬快速接头
机械键合铜质接头

FT-MC Series

Chrome-Plated Quick Couplings  Mechanically Keyed Brass Couplings
 | FT-MC Series

¥209.13 FT-MC24-02-K2

  • Available in Chrome-Plated Brass
  • Three Keyed, Non-Interchangeable Combinations
  • Keyed Combinations Have Same Color-Code
  • Available in Panel Mount and Pipe Thread Bodies
  • Straight Through or Single End Shutoff, 1/8" Flow Size
泵和混合器 - 查看相关产品

产品描述

Keyed quick couplings are specifically designed for small flexible hose and plastic tubing applications which require positive mechanical connections and non-interchangeable lines. They provide economical, keyed, high reliability, fool proof connections that are compatible with lower pressure and size requirements for instrumentation applications.

Warning: Standard thermoplastic and chrome-plated brass quick disconnects cannot be interchanged with keyed quick disconnect couplings because they will leak.

1/8" Flow - COUPLING BODIES

Pipe Thread
MALE THREAD STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/8" NPTFT-MC10-02-K*FT-MCD10-02-K*
1/4" NPTFT-MC10-04-K*FT-MCD10-04-K*

Panel Mount with Hose Barb
TUBING STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/8" IDFT-MC16-02-K*FT-MCD16-02-K*
1/4" IDFT-MC16-04-K*FT-MCD16-04-K*

Panel Mount Ferruless Polytube Fitting†, PTF
TUBING STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/4" OD x .170" IDFT-MC12-04-K*FT-MCD12-04-K*


1/8" Flow - INSERTS

Pipe Thread
MALE THREAD STRAIGHT THRU
MODEL NO.
1/8" NPTFT-MC24-02-K*

Hose Barb
TUBING STRAIGHT THRU
MODEL NO.
1/8" IDFT-MC22-02-K*
1/4" IDFT-MC22-04-K*

Ferruless Polytube Fitting†, PTF
TUBING STRAIGHT THRU
MODEL NO.
1/4" OD x .170" IDFT-MC20-04-K*
†PTF fittings are designed for semi-rigid tubing i.e. polyethylene, nylon, etc., and polyurethane tubing.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
FT-MC10-02-K1
咨询  
货期: 
 
 
Brass coupling body, orange
Quick Ship
FT-MC10-02-K3
咨询  
货期: 
 
 
Brass coupling body, blue
Quick Ship
FT-MCD16-02-K1
咨询  
货期: 
 
 
Brass coupling body, orange
Quick Ship
FT-MCD16-02-K2
咨询  
货期: 
 
 
Brass coupling body, yellow
Quick Ship
FT-MCD16-02-K3
咨询  
货期: 
 
 
Brass coupling body, blue
所有金额以RMB显示

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Straight Through / Shutoff 选项:
MC for Straight Through
MCD for Shutoff

(2) Coupling Bodies / Inserts 选项:
10 for Pipe Thread (Coupling Bodies)
12 for Panel Mount Ferruless Polytube Fitting (Coupling Bodies)
16 for Panel Mount with Hose Barb (Coupling Bodies)
20 for Ferruless Polytube Fitting (Inserts)
22 for Hose Barb (Inserts)
24 for Pipe Thread (Inserts)

(3) NPT 选项:
02 for 1/8" NPT
04 for 1/4" NPT

(4) Color 选项:
1 for Orange
2 for Yellow
3 for Blue
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559