omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

流化床沙浴校准器

FSB Series

Fluidized Sand Bath Calibrators, Models, FSB-1, FSB-2, FSB-3, FSB-4 | FSB Series

¥76,954.28 FSB-3

1年保修 CE
  • Two Temperature Ranges: 122 to 662°F (50 to 350°C) 122 to 1112°F (50 to 600°C)
  • Safe, Clean, Dry Heat
  • Burn-Out Protection
  • Stainless Steel Containers
  • Inconel-Sheathed Immersion Heaters
  • Built-in Pressure Switch and Overload Fuse
  • Rugged, Heavy-Duty, Accurate
  • Spill Flanges Standard on all Models
校准设备 - 查看相关产品

产品描述

When fluidized solids are heated, heat is distributed quickly and evenly throughout the bath and transferred rapidly to objects submerged in the bath. The bath temperature can be adjusted easily to the point at which you wish to calibrate or run a test.

Fluidized baths for laboratories and instrument shops provide safe, rapid heat transfer and accurate temperature control, enabling you to efficiently and safely calibrate and maintain temperature sensitive instruments.

The principle of fluidization occurs when a gas—usually low pressure air or nitrogen—flows upward through a partially-filled chamber or retort of dry, inert particles of aluminum oxide. The gas flows at a low velocity, which sets the particles in motion, separates them, then suspends them to a stable level to give the particles the appearance of turbulence quite similar to the state of boiling liquid.

Besides circulating and flowing like a liquid, fluidization solids exhibit excellent heat transfer characteristics.

Model No.Temperature
Range
Working Volume
dia. x depth
Overall Volume
dia. x height
Power
FSB-150 to 350°C
(122 to 662°F)
178 x 89 mm
(7.0 x 3.5")
241 x 305 mm
(9.5 x 12")
117 Vac
(One 750 Watt Heater)
FSB-250 to 350°C
(122 to 662°F)
229 x 114 mm
(9.0 x 4.5")
292 x 470 mm
(11.5 x 18.5")
117 or 240 Vac
(Two 1 kW Heaters)
FSB-350 to 600°C
(122 to 1112°F)
178 x 139 mm
(7.0 x 5.5")
330 x 457 mm
(13 x 18")
117 or 240 Vac
(Two 750 Watt Heater)
FSB-450 to 600°C
(122 to 1112°F)
229 x 381 mm
(9.0 x 15.0")
381 x 660 mm
(15 x 26")
240 Vac
(Four 1 kW Heaters)


Fig. 1 - Pressure Regulator, Specify PRG200-25 and Fig. 2 - Air Compressor, Specify FSB-C-804
Pressure Regulator
Reduces the pressure of air from air line to suit the fluidized bath. The Regulator is supplied with a pressure gauge reading from 0 to 30 lb/in2 and a built-in air filter. Specify PRG200-25.

Air Compressor
For those who do not have a convenient air line, this oil-less unit with self-lubricating carbon vanes provides the proper air supply to fluidize the laboratory units. Specify FSB-C-804.

NOTE: HEAVY WEIGHT - OVERWEIGHT SHIPPING CHARGES APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
FSB-3
¥76,954.28
货期: 16 周
 
Fluidized Sand Bath Termperature Probe Calibrator, 122 to 1112°F (50 to 600°C) Temperature Range, 240Vac Power
Quick Ship
  
FSB-3-240V
咨询  
货期: 
 
 
Fluidized Sand Bath, 240V
Quick Ship
  
FSB-4
¥104,612.75
货期: 14 周
 
Fluidized Sand Bath Termperature Probe Calibrator, 122 to 1112°F (50 to 600°C) Temperature Range, 240Vac Power
Accessories
Quick Ship
  
FSB-A-20
咨询  
货期: 
 
 
Replacement Sand - 20 pound Aluminum Oxide
Quick Ship
  
FSB-A-34
咨询  
货期: 
 
 
Replacement Sand - 34 pound Aluminum Oxide
Quick Ship
  
FSB-F-784-A
¥1,738.63
货期: 库存
 
Air Filter
Quick Ship
  
FSB-C-804
¥14,933.88
货期: 库存
 
Air Compressor
Quick Ship
Click to expand/minimize a list of what others bought with thePRG200-25
PRG200-25
¥1,694.60
货期: 6 周
 
Pressure Regulator
所有金额以RMB显示
400-820-0559