omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Medium Temperature Constant Wattage Heating Cable

FE Series

Constant Wattage Heating Cable | FE Series

Constant Wattage Heating Cable

¥69.00 FE3-120B

  • Continuous Exposure Rating up to 400°F
  • Low Watt Density
  • Parallel Resistance Heater
  • Cut-to- Length at the Job Site
  • Constant Watt Density
  • Moisture and Chemical Resistance
  • Low Cost
  • Metal Overbraid
电力加热电缆系统 - 查看相关产品

产品描述

The FE cable heating element is tension wrapped and covered with a fluorocarbon film and enclosed in a minimum 20 mil FEP abrasion resistant extruded jacket. This tough outer cover provides moisture and dielectric protection as well as resistance to abrasion.

A tinned copper overbraid provides additional protection and electrical ground return path.

APPLICATIONS
OMEGALUX™ FE cable is a low Watt density electrical resistance heater. It is designed for freeze protection and midrange process temperature control and maintenance applications in lines periodically purged with 150 PSIG steam.

Model No. Watts/ft. Volts Module#
Length (ft)1
Max**
Length (ft)
FE3-120B31202360
FE3-240B32404720
FE5-120B51202275
FE5-240B52403550
FE8-120B81202220
FE8-208B82084381
FE8-240B82404440
FE8-277B82774508
FE8-480B84806880
FE12-120B121202180
FE12-208B122084312
FE12-240B122402360
FE12-277B122774416
# Cable circuit module length in feet. When ordering please allow a minimum of 1 module length extra for terminations.
**Maximum Circuit Lengths include end-to-end voltage variation of 10%. Longer runs may be used. Lengths are based on cable operating temperatures of 300°F.
To complete your system the following accessories are recommended: (1) Termination kits for FE cable (see page B-31 for specifications), (2) Control options - see Section P for complete selection of controllers thermostats.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Prices below are per foot
Quick Ship
FE3-120B
¥69.00
货期: 12 周
 
constant wattage cable, 3W/FT, 120V
Quick Ship
FE3-240B
¥69.00
货期: 12 周
 
constant wattage cable, 3W/FT, 240V
Quick Ship
FE8-120B
咨询  
货期: 
 
 
constant wattage cable, 8W/FT, 120V

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
注: Price per foot. When ordering specify desired length in feet. 25 foot minimum.
400-820-0559