omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

对流加热器

FCH-FGC3 Series

Convection Heaters | FCH-FGC3 Series

Convection Heaters

¥1,980.73 FCH-FGC3111

CE
  • High Power to Size Ratio
  • Lightweight
  • Easy to Fit
  • Three Power Settings
  • Independent Fan Circuit to Aid Climate Cooling
外壳加热器,风扇和配件 - 查看相关产品

产品描述

This range of fan heaters uses Positive Temperature Coefficient (PTC) ceramic heating technology to provide the user with a product ideally suited to climate control. The heater can be controlled independently to the fan, allowing a ‘fan-only’ mode for air circulation. The product has been designed, and approved for many applications. Use of high-quality components guarantees the highest possible operating safety in the respective application. Self-regulation through PTC features. The heater’s proven safety through given temperature limitation have high reliability without additional switching elements. The compact design through high power density provides specific air flow for desired climate.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
FCH-FGC3116
¥1,980.73
货期: 5 周
 
200/300/400W, 115V, 240 mm (9.4") lead with DIN clip
Quick Ship
FCH-FGC3111
¥1,980.73
货期: 6 周
 
200/300/400W, 230V, 240 mm (9.4") lead with DIN clip
所有金额以RMB显示
注: Comes complete with operator’s manual.
订购示例: (1) FCH-FGC3116 200/300/400W, 115V, 240 mm (9.4") lead with DIN clip., ¥1,980.73
400-820-0559