omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

UL标准延展级热电偶线

EXPP-K-(*)-UL

UL Listed Extension Grade Thermocouple Wire | EXPP-K-(*)-UL

UL Listed Extension Grade Thermocouple Wire

查看下面所有型号

  • ANSI Color Coded
  • Resistant to Moisture, Abrasion, Chemicals, and UV Light
  • Optional Stainless Steel and Tinned Copper Wire Overbraiding
  • UL Listed Type PLTC, 300 V; Listed Under UL Subject 13, File E153789
  • Extruded PVC Single Conductor and Duplex Insulation
  • ANSI Color Coded
  • Resistant to Moisture, Abrasion, Chemicals, and UV Light
导线: 热电偶, 电阻温度探测器, 热敏电阻和连接线 - 查看相关产品

产品描述

OMEGA™ duplex extension grade thermocouple wire performs continuously at temperatures to 105°C (220°F). The wire’s flexibility permits installation in conduit and wiring trays, and it is easily stripped by hand or using mechanical methods. Insulation is PVC. The wire is UL listed for Power Limited Tray Cable (PLTC) applications.
所有金额以RMB显示
注: ANSI Color Code: Positive Wire, Yellow; Negative Wire, Red; Overall, Yellow

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Extension Grade Thermocouple Type 选项:
K for Type K extension grade thermocuple
E for Type E extension grade thermocuple
RS for Type RS extension grade thermocuple
J for Type J extension grade thermocuple
T for Type T extension grade thermocuple

(2) AWG Gage 选项:
14 for 14 Gage
16S for 16 Stranded gage
16 for 16 Gage
18S for 18 Stranded gage
20S for 20 Stranded gage
20 for 20 Gage

(3) Length 选项:
25 for 25 Feet (7.5 m)
50 for 50 Feet (15 m)
100 for 100 Feet (30 m)
200 for 200 Feet (60 m)
500 for 500 Feet (150 m)
1000 for 1000 Feet (300 m)
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559