omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

DIN导轨安装IEC组件NEMA 4X型外壳,组件包括断路器、保险丝座和定时器

EK Series Polycarbonate Enclosures

Electrical Enclosures for DIN Rail Mounted Circuit Breakers and Fuse Holders | EK Series Polycarbonate Enclosures

¥623.19 EK002

CE
  • NEMA 4X (IP65)
  • 35 mm DIN Rail and Label Included
  • Tinted Transparent Hinged Door
  • Direct Mount
  • Corrosion and Maintenance Free
  • High Mechanical Strength
  • Integral Polyurethane Seals
  • Temperature Rated -40 to 120°C (-40 to 248°F)
电源产品 - 查看相关产品

产品描述

The EK Series polycarbonate enclosures are a unique design to house and protect standard IEC components, such as DIN rail mount circuit breakers, timers, switches, meters and other control devices. The unique cover design features a shrouded cut-out and transparent hinged doors with push release doors latches, for quick access and visibility. The shrouded cut-out, spanning the width of the cover, exposes mounted components for easy adjustment and isolates wiring for increased safety.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
EK002
¥623.19
货期: 2 周
 
NEMA 4X (IP65) enclosure for IEC electrical components, fits 2 or 3 circuit breaker poles
Quick Ship
  
EK004
¥780.55
货期: 4 周
 
NEMA 4X (IP65) enclosure for IEC electrical components, fits 4 circuit breaker poles
Quick Ship
Click to expand/minimize a list of what others bought with theEK008
EK008
¥969.39
货期: 13 周
 
NEMA 4X (IP65) enclosure for IEC electrical components, fits 8 circuit breaker poles
Quick Ship
  
EK012
¥1,196.00
货期: 13 周
 
NEMA 4X (IP65) enclosure for IEC electrical components, fits 12 circuit breaker poles
Quick Ship
  
EK024
¥1,985.71
货期: 13 周
 
NEMA 4X (IP65) enclosure for IEC electrical components, fits 24 circuit breaker poles
Quick Ship
  
EK-FILLER-STRIP
¥67.98
货期: 2 周
 
Filler strip, 6 piece strip, each 18mm wide
所有金额以RMB显示
注: Comes complete with 35 x 7.5 mm DIN rail and label included.
订购示例: (1) EK002 NEMA 4X enclosure for 2or 3 pole circiut breakers., ¥623.19
400-820-0559