omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

DIN导轨接口模块

DSUB

DIN Rail Interface Modules | DSUB

DIN Rail Interface Modules

¥692.42 DSUB-9-M

CE
  • D-Subminiature Connectors
  • DIN Rail Mount
  • 9-Pin, 15-Pin, and 25-Pin Models
  • Male and Female Connectors
  • Optional D-SUB Cables Available
线接头 - 查看相关产品

产品描述

The DSUB Series of DIN rail mounted interface modules provides a reliable “plug and play” interface for any industrial control system. Users can attach field wiring from the terminal blocks to their industrial control panel and then simply plug in their controller. These modules come with both male and female D-sub connectors for maximum flexibility.

SPECIFICATIONS
Maximum Current: 1 A
Wire Range: 22 – 14 AWG
Operating Temperature: -10 to 50°C (14 to 122°F)
Dimensions:
    DSUB-9-MF: 39 W x 93 L x 63 mm H (1.53 x 3.66 x 2.48")
    DSUB-15-MF: 49 W x 93 L x 63 mm H (1.93 x 3.66 x 2.48")
    DSUB-25-MF: 73 W x 93 L x 63 mm H (2.87 x 3.66 x 2.48")
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
DSUB-9-M
¥692.42
货期: 10 周
 
DIN rail interface module, 9-pin male
Quick Ship
DSUB-9-F
咨询  
货期: 
 
 
DIN rail interface module, 9-pin female
Quick Ship
DSUB-9-MF
咨询  
货期: 
 
 
DIN rail interface module, 9-pin male and female
Quick Ship
DSUB-15-M
咨询  
货期: 
 
 
DIN rail interface module, 15-pin male
Quick Ship
DSUB-15-F
咨询  
货期: 
 
 
DIN rail interface module, 15-pin female
Quick Ship
DSUB-15-MF
咨询  
货期: 
 
 
DIN rail interface module, 15-pin male and female
Quick Ship
DSUB-25-M
咨询  
货期: 
 
 
DIN rail interface module, 25-pin male
Quick Ship
DSUB-25-F
咨询  
货期: 
 
 
DIN rail interface module, 25-pin female
Quick Ship
DSUB-25-MF
咨询  
货期: 
 
 
DIN rail interface module, 25-pin male and female
Accessories
Quick Ship
DSUB-9-MF-CBL
¥404.13
货期: 2 周
 
DSUB cable, 9-pin, 2 m (6.6'), male/female connectors
Quick Ship
DSUB-15-MF-CBL
¥300.89
货期: 8 周
 
DSUB cable, 15-pin, 2 m (6.6'), male/female connectors
Quick Ship
DSUB-25-MF-CBL
¥545.00
货期: 2 周
 
DSUB cable, 25-pin, 2 m (6.6'), male/female connectors
DIN Rail
Quick Ship
DRTB-RAIL-3575
¥93.16
货期: 2 周
 
DIN rail 35 x 7.5 mm, 2 m long
Quick Ship
DRTB-RAIL-3575-1
¥49.45
货期: 2 周
 
DIN rail 35 x 7.5 mm, 1 m long
Quick Ship
DRTB-RAIL-3515
¥152.34
货期: 2 周
 
DIN rail 35 x 15 mm, 2 m long
Quick Ship
DRTB-RAIL-3515-1
¥76.80
货期: 2 周
 
DIN rail 35 x 15 mm, 1 m long
Quick Ship
DRTB-RAIL-SBKT-1-6PK
¥93.78
货期: 7 周
 
DIN rail mounting bracket, 1" long, with screws, pkg of 6
Quick Ship
DRTB-RAIL-SBKT-45D-6PK
¥108.99
货期: 2 周
 
DIN rail 45° mounting bracket, 1" long, with screws, pkg of 6
所有金额以RMB显示
注: Only dual-connector models are CE/CSA/UL rated.
订购示例:  (1) DSUB-9-MF-CBL DSUB cable, 9-pin, ¥404.13
400-820-0559