omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Pneumatic Parallel Grippers, Short Stroke Gripper

DPDS Series Small Parallel Pneumatic Gripper

Parallel Pneumatic Grippers | DPDS Series Small Parallel Pneumatic Gripper

Parallel Pneumatic Grippers

¥8,423.52 DPDS-047M-009-B-V

  • Pneumatic Parallel Gripper Available in 3 Stroke Lengths
  • Modular Automation with DIRECTCONNECT™, Mates with Slides and Rotaries without Adaptor Plates.
  • Multiple Mounting Locations on Top and Back
  • Multiple Air Port Locations are Standard
  • Full Range Adjustable Magneto Resistive Sensors
  • Precision Gripper - Accuracy of ±0.05 mm (±0.002")
  • Repeatability of ±0.03 mm (±0.001")
  • Gripper Can be Mounted and Operated in Any Orientation
  • Up to 5 Million Cycles in Typical Applications
  • Up to 10 Million with Maintenance
  • Air Pressure Operating Range of 1.5 to 7 bar (20 to 100 psi)
  • Temperature Operating Range -35 to 80°C (30 to 180°F)
  • Required Air Supply Filter of 40 Micron or Better
  • Requires a 4-Way, 2-Position Valve
运动 - 查看相关产品

产品描述


DPDS Series Pneumatic Gripper is a small parallel 2-jaw gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are attached to the bottom and are supported throughout the length of the body. Dowel holes are located in the body and jaws for exact location.
DPDS Pneumatic Grippers are available in stroke lengths from 2.4 to 6.4 mm (0.09" to 0.25") with a force grip ranging from 62 to 445 N (14 to 100 lbs). The DPDS pneumatic gripper is a modular automation component and can be mounted to DLM Rail Slides or DRF Rotary Actuators without additional adaptor plates. They can be mounted on the top or back and have air ports on the top, back and front to support mounting and operation in any direction. Top manifold air ports can be used to help eliminate tubing and fittings at the gripper location. Accessory mounting slots make it easy to add magneto sensors.

Pneumatic linear motion components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device.

Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN signals.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
DPDS-047M-009-B-V
¥8,423.52
货期: 14 周
 
Pneumatic Parallel Gripper with a stroke of 2.4 mm (0.09') and a grip force of 62 N (14 lb)
Quick Ship
  
DPDS-047M-013-B-V
¥13,327.70
货期: 2 周
 
Pneumatic Parallel Gripper with a stroke of 3.2 mm (0.13') and a grip force of 62 N (14 lb)
Quick Ship
  
DPDS-056M-013-B-V
¥6,643.82
货期: 14 周
 
Pneumatic Parallel Gripper with a stroke of 3.2 mm (0.13') and a grip force of 98 N (22 lb)
Quick Ship
  
DPDS-056M-019-B-V
¥6,855.56
货期: 14 周
 
Pneumatic Parallel Gripper with a stroke of 4.8 mm (0.19') and a grip force of 98 N (22 lb)
Quick Ship
  
DPDS-088M-019-B-V
¥8,560.86
货期: 14 周
 
Pneumatic Parallel Gripper with a stroke of 4.8 mm (0.19') and a grip force of 222 N (50 lb)
Quick Ship
  
DPDS-088M-025-B-V
¥9,516.52
货期: 2 周
 
Pneumatic Parallel Gripper with a stroke of 6.4 mm (0.25') and a grip force of 222 N (50 lb)
Quick Ship
  
DPDS-125M-019-B-V
¥10,603.79
货期: 14 周
 
Pneumatic Parallel Gripper with a stroke of 4.8 mm (0.19') and a grip force of 445 N (100 lb)
Quick Ship
  
DPDS-125M-025-B-V
¥12,383.49
货期: 14 周
 
Pneumatic Parallel Gripper with a stroke of 6.4 mm (0.25') and a grip force of 445 N (100 lb)
Accessories
Quick Ship
  
OHSP-011
¥1,836.92
货期: 2 周
 
PNP magneto resistive sensor (90°) with quick disconnect
Quick Ship
  
OHSN-011
¥1,327.62
货期: 14 周
 
NPN magneto resistive sensor (90°) with quick disconnect
Quick Ship
Click to expand/minimize a list of what others bought with theOHSP-017
OHSP-017
¥1,974.26
货期: 2 周
 
PNP magneto resistive sensor with quick disconnect
Quick Ship
Click to expand/minimize a list of what others bought with theOHSN-017
OHSN-017
¥1,327.62
货期: 2 周
 
NPN magneto resistive sensor with quick disconnect
Quick Ship
Click to expand/minimize a list of what others bought with theCABL-010
CABL-010
¥454.49
货期: 2 周
 
Quick disconnect cable [2 m (6') long]
Quick Ship
  
CABL-013
¥786.85
货期: 14 周
 
Quick disconnect cable [5 m (16') long]
Quick Ship
  
SLKT-197V
¥642.06
货期: 14 周
 
Manifold o-ring seal kit (models 047M and 056M only)
Quick Ship
  
SLKT-199V
¥642.06
货期: 14 周
 
Manifold o-ring seal kit (models 088M and 125M only)
Quick Ship
  
OFSV-004
¥978.55
货期: 14 周
 
Fail safe valve (models 088M and 125M only)
Quick Ship
  
OM-AIR-M22270403
¥139.75
货期: 2 周
 
Mini 90° swivel elbow connector with M3 thread and 4mm barb fitting
所有金额以RMB显示
注: * Sensor and cable sold separately.
订购示例: (2) CABL-010 Quick disconnect 2 m (6') cables, ¥454.490  plus (1) DPDS-047M-009-B-V Parallel gripper with a stroke of 2.4mm (.09'') and a grip force of 62N (14lb), ¥8,423.52  plus (2) OHSP-011 PNP sensors with quick disconnect, ¥1,836.920, ¥454.49 X 2 + 8,423.52 + 1,836.92 X 2 = ¥13,006.34
400-820-0559