omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

色量计

DC1200

Colorimeter | DC1200

Colorimeter

查看下面所有型号

  • Water Resistant Design
  • Improved Accuracy
  • Auto-Zero
  • Hinged Light Cover
  • Digital Direct
  • RS-232 Interface

产品描述

The new DC-1200 Series of single-test, direct-reading colorimeters incorporates design advances that enhance reliability, improve accuracy and simplify the calibration process–all in a portable, handheld package. Designed with protection against excessive exposure to moisture in mind, the DC-1200 Series colorimeters deliver trouble-free performance in the field and lab. A microprocessor enables the factory-programmed calibrations to optimally match non-linear curves. Simply insert the blank sample and press the zero key. No more dialing in the zero. “Up” and “down” arrows enable easy calibrations to a standard for compliance monitoring a flip-top lid over the sample chamber eliminates any stray light, especially in the field, and prevents misplacing separate light caps. The large 3- 1 /2 " digital display presents measurements in actual ppm concentration and indicates low battery warnings. An RS-232 port is provided to interface with a datalogger or computer. The DC-1200 Chlorine Colorimeter Kit uses unit-dose DPD tablets or DPD liquid reagents.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
COLORIMETERS
Quick Ship
DC1200-CL
咨询  
货期: 
 
 
Chlorine colorimeter
Quick Ship
DC1200-CLO
咨询  
货期: 
 
 
Chlorine dioxide colorimeter
Quick Ship
DC1200-BR
咨询  
货期: 
 
 
Bromine colorimeter
TESTING REAGENTS
Quick Ship
R-DC1200-CL
¥684.87
货期: 5 周
 
Chlorine 0-4.00 0.05 DPD tablets (2)
ACCESSORIES
所有金额以RMB显示
注: Colorimeters come complete with case, 6 sample tubes, water sample bottle and operator's manual.

Kit contents vary, each kit comes complete with everything necessary to perform the specified test.


订购示例:  (1) R-DC1200-CL chlorine test agent, ¥684.87
400-820-0559