omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

适用于中间加热器腐蚀液

CVCHS Series

Booster Heater-Corrosion Solution Applications | CVCHS Series

Booster Heater-Corrosion Solution Applications

¥24,613.37 CVCHS-01-01P5-E1/120V

  • Non-Metallic (CPVC) Pipe Body
  • 1.5 - 3 kW
  • 120 and 240V, Single Phase
  • General Purpose Terminal Enclosure
  • INCOLOY Sheath Elements (75 W/In 2 )
  • Integral Thermostat (60 - 190°F)
  • Integral Automatic Cutout (Set at 195°F)

产品描述

APPLICATIONS Used to heat clean and corrosive solutions. Ideal for side-arm heating, in-line circulation and engine pre-heaters.

FEATURES Terminal Enclosure — E1 General Purpose is standard.
Elements — INCOLOY sheath elements rated 75 W/In2.
Flange — Stainless steel flange for corrosion resistance.
Vessel — CPVC pipe body material is resistant to many corrosive solutions and is ideal for water applications. Pipe body material provides good thermal insulation, reducing heat loss.
Thermostat — Integral thermostat with 60 to 190°F temperature range, located inside the terminal enclosure.
High Limit Control — Integral automatic cutout (overtemperature control) protects against fluid or element overheat (set to open at 195°F).
Vibration Resistant — Vibration resistant construction to withstand vibrations typically experienced on many types of operating equipment (i.e., engines).
Easy to Install — Minimal size and light weight, no supporting brackets are required.

Dimensions (Inches)


kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B
1.51201-117 5/1612 3/8CVCHS-01-01P5-E1/120V3
1.52401-117 5/1612 3/8CVCHS-01-01P5-E1/240V3
21201-117 5/1612 3/8CVCHS-01-002P-E1/120V3
22401-117 5/1612 3/8CVCHS-01-002P-E1/240V3
2.51201-121 5/1616 3/8CVCHS-01-02P5-E1/120V4
2.52401-121 5/1616 3/8CVCHS-01-02P5-E1/240V4
31201-121 5/1616 3/8CVCHS-01-003P-E1/120V4
32401-121 5/1616 3/8CVCHS-01-003P-E1/240V4
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
CVCHS-201/120V
¥26,017.12
货期: 8 周
 
2kW, 120V, Incoloy sheath elements

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
订购示例: (1) CVCHS-01-002P-E1-240V Corrosive solution booster heater,2000 watts, 240 volt, ¥24,613.37
400-820-0559