¥3,467.74 CRWS-62/60-C-A
产品描述
OMEGALUX™ CRFC and CRWS Series radiant heaters are produced using high quality and purity vacuum formed ceramic fiber, with low sodium inorganic bond. Helically wound iron-chrome-aluminum wire elements assure top quality in this extra-efficient, low watt density series. The helically wound wire is imbedded into the vacuum formed ceramic fiber.Without Vestibules Model No. | With Vestibules Model No. | Watts | Volts | Dimensions are in inches (cm) | |||
A DIM* | B DIM | C DIM | D DIM | ||||
CRWS-62/60-A | CRWS-62/60-C-A | 300 | 60 | 6 (15) | 4 (10) | 2 (5) | 1.5 (4) |
CRWS-122/120-A | CRWS-122/120-C-A | 600 | 120 | 12 (30) | 4 (10) | 2 (5) | 1.5 (4) |
CRWS-182/120-A | CRWS-182/120-C-A | 900 | 120 | 18 (46) | 4 (10) | 2 (5) | 1.5 (4) |
CRWS-242/240-A | CRWS-242/240-C-A | 1200 | 240 | 24 (61) | 4 (10) | 2 (5) | 1.5 (4) |
CRWS-63/120-A | CRWS-63/120-C-A | 425 | 120 | 6 (15) | 5 (13) | 3 (8) | 2 (5) |
CRWS-123/120-A | CRWS-123/120-C-A | 850 | 120 | 12 (30) | 5 (13) | 3 (8) | 2 (5) |
CRWS-183/240-A | CRWS-183/240-C-A | 1275 | 240 | 18 (46) | 5 (13) | 3 (8) | 2 (5) |
CRWS-243/240-A | CRWS-243/240-C-A | 1700 | 240 | 24 (61) | 5 (13) | 3 (8) | 2 (5) |
CRWS-64/120-A | CRWS-64/120-C-A | 565 | 120 | 6 (15) | 6 (15) | 4 (10) | 2.5 (6) |
CRWS-124/120-A | CRWS-124/120-C-A | 1130 | 120 | 12 (30) | 6 (15) | 4 (10) | 2.5 (6) |
CRWS-184/240-A | CRWS-184/240-C-A | 1700 | 240 | 18 (46) | 6 (15) | 4 (10) | 2.5 (6) |
CRWS-244/240-A | CRWS-244/240-C-A | 2250 | 240 | 24 (61) | 6 (15) | 4 (10) | 2.5 (6) |
CRWS-65/120-A | CRWS-65/120-C-A | 650 | 120 | 6 (15) | 9 (23) | 5 (13) | 3.5 (9) |
CRWS-125/120-A | CRWS-125/120-C-A | 1300 | 240 | 12 (30) | 9 (23) | 5 (13) | 3.5 (9) |
CRWS-185/240-A | CRWS-185/240-C-A | 1950 | 240 | 18 (46) | 9 (23) | 5 (13) | 3.5 (9) |
CRWS-245/240-A | CRWS-245/240-C-A | 2600 | 240 | 24 (61) | 9 (23) | 5 (13) | 3.5 (9) |
CRWS-66/120-A | CRWS-66/120-C-A | 850 | 120 | 6 (15) | 10 (25) | 6 (15) | 4(10) |
CRWS-126/240-A | CRWS-126/240-C-A | 1700 | 240 | 12 (30) | 10 (25) | 6 (15) | 4(10) |
CRWS-186/240-A | CRWS-186/240-C-A | 2550 | 240 | 18 (46) | 10 (25) | 6 (15) | 4(10) |
CRWS-246/240-A | CRWS-246/240-C-A | 3400 | 240** | 24 (61) | 10 (25) | 6 (15) | 4(10) |
CRWS-67/240-A | CRWS-67/240-C-A | 920 | 240 | 6 (15) | 11 (28) | 7 (18) | 5 (13) |
CRWS-127/240-A | CRWS-127/240-C-A | 1840 | 240 | 12 (30) | 11 (28) | 7 (18) | 5 (13) |
CRWS-187/240-A | CRWS-187/240-C-A | 2760 | 240 | 18 (46) | 11 (28) | 7 (18) | 5 (13) |
CRWS-247/240-A | CRWS-247/240-C-A | 3680 | 240** | 24 (61) | 11 (28) | 7 (18) | 5 (13) |
CRWS-68/240-A | CRWS-68/240-C-A | 1100 | 240 | 6 (15) | 12 (30) | 8 (20) | 6 (15) |
CRWS-128/240-A | CRWS-128/240-C-A | 2200 | 240 | 12 (30) | 12 (30) | 8 (20) | 6 (15) |
CRWS-188/240-A | CRWS-188/240-C-A | 3300 | 240 | 18 (46) | 12 (30) | 8 (20) | 6 (15) |
CRWS-248/240-A | CRWS-248/240-C-A | 4400 | 240** | 24***(61) | 12 (30) | 8 (20) | 6 (15) |
CRWS-1210/240-A | CRWS-1210/240-C-A | 2250 | 240 | 12 (30) | 14 (36) | 10 (25) | 8 (20) |
CRWS-1810/240-A | CRWS-1810/240-C-A | 3400 | 240** | 18 (46) | 14 (36) | 10 (25) | 8 (20) |
CRWS-2410/240-A | CRWS-2410/240-C-A | 4500 | 240** | 24***(61) | 14 (36) | 10 (25) | 8 (20) |
CRWS-1212/240-A | CRWS-1212/240-C-A | 2700 | 240 | 12 (30) | 16 (41) | 12 (30) | 10 (25) |
CRWS-1812/240-A | CRWS-1812/240-C-A | 4050 | 240** | 18 (46) | 16 (41) | 12 (30) | 10 (25) |
CRWS-2412/240-A | CRWS-2412/240-C-A | 5400 | 240** | 24***(61) | 16 (41) | 12 (30) | 10 (25) |
CRWS-1215/240-A | CRWS-1215/240-C-A | 3400 | 240** | 12 (30) | 19 (48) | 15 (38) | 13 (33) |
CRWS-1815/240-A | CRWS-1815/240-C-A | 5100 | 240** | 18 (46) | 19 (48) | 15 (38) | 13 (33) |
CRWS-2415/240-A | CRWS-2415/240-C-A | 6800 | 240** | 24***(61) | 19 (48) | 15 (38) | 13 (33) |
CRWS-1218/240-A | CRWS-1218/240-C-A | 4100 | 240** | 12 (30) | 22 (56) | 18 (46) | 16 (41) |
CRWS-1818/240-A | CRWS-1818/240-C-A | 6150 | 240** | 18 (46) | 22 (56) | 18 (46) | 16 (41) |
CRWS-2418/240-A | CRWS-2418/240-C-A | 8200 | 240** | 24***(61) | 22 (56) | 18 (46) | 16 (41) |
CRWS-1221/240-A | CRWS-1221/240-C-A | 4750 | 240** | 12 (30) | 25 (64) | 21 (53) | 19 (48) |
CRWS-1821/240-A | CRWS-1821/240-C-A | 7125 | 240** | 18 (46) | 25 (64) | 21 (53) | 19 (48) |
CRWS-2421/240-A | CRWS-2421/240-C-A | 9500 | 240** | 24***(61) | 25 (64) | 21 (53) | 19 (48) |
按产品编号购买
产品编号生成器