omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

PLATINUM Series PID Control Simulator - Discontinued

CNPT-Demo

PID Control Simulator | CNPT-Demo

PID Control Simulator

查看下面所有型号

1年保修
  • Up to 20 Samples per Second, 24-Bit ADC
  • 32 Bit, 120 Mhz ARM Processor
  • USB, Serial and Ethernet Communication Ports
  • Peltier Thermoelectric Heater/Cooler Unit
  • Front Panel Pushbutton Digital Input
  • 6V Indicator Lamp Alarm Indicator
  • 4 to 20 mA Input Remote Setpoint with Potentiometer Adjustment
  • Operates on 12 Vdc, 2 Amp—Non-Hazardous Power
  • Current Limited Control Signals
  • Pre-Wired
  • Intuitive “Smart” Menu Flow
  • Bright 3-Color LED Dual Display (RED, GREEN, and AMBER)
  • Panel Mounted USB and Ethernet Connectivity
  • Totally Firmware Configurable—No Jumpers to Set

产品描述

From Jan 1st 2018, CNPT-DEMO models have been discontinued. As a possible substitute for laboratory application, please check out the CS8DPT for details.

The PLATINUM Demo & Training unit provides a PID control simulator that is fully integrated temperature control system suitable as a platform to investigate the use of closed loop (PID) and simple on/ off temperature control in both heating and cooling applications.

The demo unit includes a CN8DPT-144-C24-EIP-DC controller, powered by 12 Vdc, 2A universal AC to DC adaptor. It has a thermoelectric heating/ cooling element capable of 5 to 50°C setpoint and a Type K thermocouple for temperature readings. The unit comes with panel mounted USB and ethernet connectivity, an alarm indicator, a 4 to 20 mA remote set-point potentiometer, a pushbutton digital input, and an aluminum plate allowing the user to feel the temperature response.

A powerful 32-bit, 120 Mhz ARM processor provides an full PID control process with auto-tuning and a fuzzy logic based adaptive control algorithm that automatically adjusts and optimizes the control loop parameters based on external environmental or control system deviations.

A comprehensive set of alarm functions may be used to trigger output signals and/or modify the display colors for above, below, in-band and out-of-band conditions. Physical outputs may be assigned to Alarm, PID, ON-OFF control or auxiliary output functions.

An advance multi-stage ramp and soak sequencer supports up to 99 profiles of 8 segment ramp/soak sequences. Profiles may be linked to provide extended sequences and auxiliary outputs may be triggered based on individual Ramp or Soak states to provide external control over blowers, mixers or other auxiliary control functions.

The CN8DPT features a large, 3-color (RED, GREEN, and AMBER) programmable LED display with the capability to change color and/or change the state of designated outputs when an alarm is triggered.

An embedded ethernet connection allows the unit to connect directly to an ethernet network and transmit data in standard TCP/IP packets, or serve web pages over a LAN or the internet. The USB connection allows connecting the unit to the Windows based PLATINUM configurator software for configuration and monitoring as well as supporting USB based ‘thumb drives’ for directly transferring configuration data.

The PLATINUM Series family may be fully configured using an integrated 4 button keypad using a structured menu system, optimized to navigate to only those parameters applicable to the selected configuration. The PLATINUM configurator software may be connected thru the USB, serial or ethernet port to provide a Windows based PC application to provide a pointand- click configuration interface, performance charting and logging and the ability to load and save configuration files compatible to the PLATINUM USB file transfer protocol.

Specifications
Display: 4-digit, 9-segment LED
Environmental Conditions: 0 to 50°C (32 to 122°F), 90% RH non-condensing
Max Power Consumption: 24 W (universal AC to 12 Vdc power adaptor included)
Input: Type K thermocouple
Resolution: 0.1° temperature
Temperature Stability, Thermocouple @ 25°C (77°F): 0.05°C/°C (cold junction compensation)
A/D Conversion: 24-bit sigma delta
Reading Rate: 20 samples per second
Digital Filter: Programmable from 0.05 seconds (filter = 1) to 6.4 seconds (filter = 128)
Setpoint Adjustment: -9999 to +9999 counts
Warm-Up to Rated Accuracy: 30 mins
Remote Setpoint: Connected to front panel potentiometer (4 to 20 mA)
Digital Input: Connected to front panel pushbutton
SPDT Relay: Connected to front panel indicator
DC Pulse1: Connected to PWM controlled Peltier driver (power to heater/cooler)
DC Pulse2: Connected to heat/cool Peltier control circuit (polarity control)
Activation Voltage: Provides power to 4 to 20 mA input and Indicator Light
COMMUNICATIONS
USB: Female micro-USB, host or device (VCD)
Ethernet: Standard RJ45, IEEE 802.3 10/100 Base-T auto-switching, TCP/iP, aRP
Serial: RS232/RS485, 1200 to 115k baud
Protocols: Omega ASCII, MODBUS® ASCII/RTU PELTIER HEAT/COOL ELEMENT
Power: 12 Vdc @ 1.5 Amp (current limited)
Temperature Range: 5 to 50°C
Dimensions: 23 x 30 x 16.2 cm (9 x 11.8 x 6.3")
Weight: 2.05 kg (4.52 lb)
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
CNPT-DEMO
咨询  
货期: 
 
 
PID Control Simulator - Platinum Series demonstrator
Quick Ship
CNPT-DEMO-KIT
咨询  
货期: 
 
 
PID Control Simulator - Platinum demonstrator with pelican case
所有金额以RMB显示
注: Comes complete with CN8DPT-144-C24-EIP-DC controller and software.

产品手册:

下载 Platinum Series Configurator Software Manual
下载 PLATINUM Series Temperature & Process Controllers User Manual
下载 Quick Start Platinum Series Temperature & Process Controllers User Manual

软件:

下载 PLATINUM Firmware for CNTP Series
下载 DASYLab 30 day evaluation(full hardware support)
400-820-0559