omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

便携式热电偶温度控制器

CN-TOT Series

Portable Thermocouple Temperature Controller | CN-TOT Series

Portable Thermocouple Temperature Controller

查看下面所有型号

1年保修
  • Portable, Plug and Play
  • Easy-to-Use Digital On/Off Controller
  • Type J Thermocouple Mini Connector Input
  • 5ºC (9°F) Differential (Fixed)
  • Audible Alarm
  • Operating Exposure Temperature -10 to 55°C (-14 to 131°F)
  • 1.8 m (6') Input Power Cord with Standard Plug (120 Vac, NEMA 5-15; 240 Vac, NEMA 6-15)
  • Output Receptable (120 Vac, NEMA 5-15R; 240 Vac, NEMA 6-15R)
  • Average Accuracy of ±1% FS
  • 120 or 240 Vac
  • 15 A Capacity
  • For Indoor Use
柔形加热器 - 查看相关产品

产品描述

The CN-TOT portable thermocouple temperature controller is designed for indoor, general purpose use. It can control the temperature of small tanks, drums, pipes, intermediate bulk containers (IBCs), and other objects that require automatic control. Note: Temperature setpoint is the only adjustable parameter. All other settings are locked and cannot be modified in the field.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
CN-TOT-A-175JF-240V
¥3,069.23
货期: 11 周
 
Controller, 10 to 79°C (50 to 175°F) range, 240 V, 15 A
Quick Ship
Click to expand/minimize a list of what others bought with theCN-TOT-A-175JF-120V
CN-TOT-A-175JF-120V
¥3,069.23
货期: 2 周
 
Controller, 10 to 79°C (50 to 175°F) range, 120 V, 15 A
所有金额以RMB显示
400-820-0559