omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Magnetic Non-Contact Safety Switches with Compact Slim Fitting Housing

CMR-CPR-Series

Magnetic Safety Switches with Slim Fitting Housing | CMR-CPR-Series

Magnetic Safety Switches with Slim Fitting Housing

查看下面所有型号

1年保修 CE
  • Magnetic High Power Switching Up to 1 A
  • Volt Free Contacts
  • High Temperature Stability
  • Wide Sensing at 12 mm (0.47") with High Tolerance to Guard Misalignment
  • Will Operate with Most Safety Relays
  • Compact Slim Fitting Housing–Easy to Install Within Narrow Frame Structures
  • Can Be High Pressure Hosed at High Temperature Due to NEMA PW12 (IP69K) Rating
  • Up to: PLe ISO13849-1
  • 2 NC 1 NO Circuits—High Switching Life–No Moving Parts
  • CMR Series: 316 SS Body Mirror Polished to Ra4—Suitable for CIP and SIP Cleaning—Food Splash Zones EHEDG Guidelines
  • CPR Series: High Specification Polyester Housing with Integral Back Plate
传感器 - 查看相关产品

产品描述

The CMR and CPR Series magnetic non-contact safety switches with compact slim fitting housing have been designed to enable the conformance to EN60947-5-3 and be used as directed by ISO12100, ISO14121 and EN60204-1. They have magnetic sensing whichprovides a wide sensing distance and provides a high tolerance to misalignment after sensing. They can operate from 4 directions even in extreme environments of temperature and moisture. They have volt free high power switching capability and can be used independently to switch low risk applications or connect to a safety relay to provide higher safety levels. When used in combination with most dual channel safety monitoring relays they can be used to provide up to PLe/Category 4 to ISO13849-1.

CMR and CPR Series magnetic non-contact safety switches are designed to interlock hinged, sliding or removable guard doors. CMR Series stainless steel safety switches have been designed for applications in the food processing, pharmaceutical, packaging and petrochemical industries. CPR Series switches have been developed for applications in general factory automation, packaging and some food processing industries.

They are specifically advantageous when:
     Poor guard alignment exists and a wide tolerance to misalignment is required
     High levels of hygiene is a requirement, e.g. high pressure chemical or water hosing in the food industry environment
     Environments where high switching capacity is a requirement

Specifications
Standards: ISO14119, EN60947-5-1, EN60204-1, ISO13849-1, EN62061, UL508
Safety Classification and Reliability Data:
    Mechanical Reliability B10d: 3.3 x 106 operations at 100 mA load
    ISO13849-1: Up to PLe Category 4 depending upon system architecture
    EN62061: Up to SIL3 depending upon system architecture
    Safety Data–Annual Usage: 8 cycles per hour/25 hours per day/365 days
PFHd: 2.52 x 10-8
Proof Test Interval (Life): 47 years
MTTFd: 470 years
Safety Channel 1 NC: Voltage free, 250 Vac 1.0 A max rating
Safety Channel 2 NC: Voltage free, 250 Vac 1.0 A max rating
Safety Channel 3 NO: Voltage free, 24 Vdc 0.2 A max rating
Fuse: Internal 1.0 A (F); External 0.8 A (F) (User)
Contact Release Time: <2 ms
Initial Contact Resistance: <500 mΩ
Minimum Switched Current: 10 Vdc, 1 mA
Dielectric: Withstand 250 Vac
Insulation Resistance: 100 MΩ
Recommended Setting Gap: 5 mm (0.2")
Switching Distance: Sao 10 mm (0.4") close
(Target to Target): Sar 20 mm (0.8") open
Tolerance to Misalignment: 5 mm (0.2") in any direction from 5 mm (0.2") setting gap
Switching Frequency: 1.0 Hz maximum
Approach Speed: 200 mm/min to 1000 mm/sec
Body Material:
    CMR Series: 316 SS mirror polished finish to Ra4
    CPR Series: UL approved polyester
Operating Temperature:
    CMR Series (CIP SIP Cleaning): -25 to 105°C (-13 to 221°F)
    CPR Series: -25 to 80°C (-13 to 176°F)
Enclosure Protection: NEMA PW12 (IP69K), NEMA 6 (IP67)
Shock Resistance: IEC68-2-27; 11 ms, 30 g
Vibration Resistance: IEC68-2-6; 10 to 55 Hz, 1 mm
Cable Type: PVC 6 core, 6 mm (0.24") OD; conductors, 0.25 mm2
Mounting Bolts: 2 x M4; tightening torque, 1.0 Nm
Mounting Position: Any
Dimensions: See dimensional drawing
Weight (of Switch, Actuator and Cable):
    CMR Series: 510 g (1.12 lb) with 5 m (16.4') cable; 760 g (1.68 lb) with 10 m (32.8') cable
    CPR Series: 330 g (0.73 lb) with 5 m (16.4') cable; 580 g (1.28 lb) with 10 m (32.8') cable
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
CMR-138022
¥2,255.00
货期: 4 周
 
Stainless steel magnetic non-contact safety switch with compact slim fitting housing, 5 m (16.4') cable
Quick Ship
CMR-138023
咨询  
货期: 
 
 
Stainless steel magnetic non-contact safety switch with compact slim fitting housing, 10 m (32.8') cable
Quick Ship
CPR-113006
咨询  
货期: 
 
 
Magnetic non-contact safety switch with compact slim fitting housing, 5 m (16.4') cable
Quick Ship
CPR-113007
咨询  
货期: 
 
 
Magnetic non-contact safety switch with compact slim fitting housing, 10 m (32.8') cable
所有金额以RMB显示
注: All switches include actuator.
订购示例: (1) CMR-138022 Stainless steel magnetic non-contact safety switch with compact slim fitting housing, 5 m (16.4') cable, ¥2,255.00
400-820-0559