omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

过程二氧化氯分析仪附件

ACCESSORIES FOR THE CLCN Series

 | ACCESSORIES FOR THE CLCN  Series

查看下面所有型号

产品描述

The CLE Series has been discontinued. Please see the FCLTX Series as a possible alternative or contact our Flow Engineering Department.

The chlorine (or chlorine dioxide) amperometric sensors are built on a rugged PVC body and include a PTFE polarographic membrane. The membrane is easily unscrewed and a new one placed on the sensor’s body. Replacement components only available. (Each component must be ordered separately.)

SPECIFICATIONS
Sensor/Process Chamber
Principle of Operation: Amperometric, using PTFE polarographic membrane
Operating Temperature: 0 to 40°C (32 to 104°F)
Operating Pressure: Atmospheric
Process Connections: ½" MNPT Max. Cable Length
(Sensor-Controller): 9.1 m (30')
所有金额以RMB显示
   
400-820-0559