omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

电压或热电偶16或32通道多路转换器

CIO-EXP16 and CIO-EXP32

16 or 32 Channel Multiplexers for Voltage or Thermocouples | CIO-EXP16 and CIO-EXP32

16 or 32 Channel Multiplexers for Voltage or Thermocouples

查看下面所有型号

3年保修 CE
  • 16 or 32 Fully Differential Inputs
  • On-Board Signal Amplifiers
  • Cold Junction Compensation for Thermocouples
  • Designed for CIO-DAS Series Cards
插卡 - 查看相关产品

产品描述

The CIO-EXP16 and CIO-EXP32, respectively, are 16 and 32 channel analog signal multiplexers. These accessory boards, designed for the CIO-DAS08 and CIO-DAS16 cards, can also be used with virtually any A/D board in a variety of multiplexing applications. The CIO-EXP16 multiplexers 16 inputs into a single A/D board channel. The CIO-EXP32 is virtually two CIO-EXP16’s, capable of multiplexing 32 inputs into two A/D channels. The A/D card selects the MUX input channel by sending a 4-bit binary value representing that channel. Digital output lines on the A/D card perform this function.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
CIO-EXP32
咨询  
货期: 
 
 
32 channel analog multiplexer (requires cable)
Quick Ship
  
CIO-EXP16
咨询  
货期: 
 
 
16 channel analog multiplexer (requires cable)
Quick Ship
  
C-EXP2DAS16-10
咨询  
货期: 
 
 
3.1 m (10’) shielded cable. Must be used between CIODAS1600/1400/16 and the first CIO-EXP. After that, use any C37FF cable.
Quick Ship
  
CIO-EXP16/DST
咨询  
货期: 
 
 
16 channel analog multiplexer with detachable screw terminals (requires cable)
Quick Ship
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
咨询  
货期: 
 
 
0.61 m (2') cable with female connectors
Quick Ship
Click to expand/minimize a list of what others bought with theC37FFS-5
C37FFS-5
¥560.36
货期: 11 周
 
1.5 m (5') shielded cable, 37–pin with female connectors
Quick Ship
  
C37FFS-10
咨询  
货期: 
 
 
3.1 m (10') shielded cable, 37-pin with female connectors
所有金额以RMB显示
注: The CIO-EXP16 and CIO-EXP32 include a complete operator’s manual.
400-820-0559